Product groups
Centring clamp round with countersunk screw, Form A
K1166_A

Centring clamp round with countersunk screw, Form A

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened (33–39 HRC) and black oxidised.Note:The centring clamp enables a workpiece to be centred and clamped in the bore.
The wedges generate higher clamping forces.
Centring clamp with pull-down effect.
Drawing reference:
Dimension H refers to the height at ≥ D.

1) O-ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1166_A Centring clamp round with countersunk screw, Form A 274 kB

Drawings

Centring clamp round with countersunk screw, Form A

Item selection/filter

Order No.FormD=ThreadD
min.
D
max.
HH1LSWClamping
force
max. kN
Tightening
torque
Nm
CADAcc.PriceOrder
K1166.10804AM4x12810,35,50,97,32,50,92,1 on request
K1166.11005AM5X151012,36,41,19,131,54,3 on request
K1166.11206AM6X181216,38,61,311,242,17,3 on request
K1166.11608AM8X25162211,51,616,25418 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Finland
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33