Product groups
Grippers and inserts round, with counterbore
K0385

Grippers and inserts round, with counterbore

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Form C, F tool steel
Form E, O stainless steel
Form K POM
Version:Form C, F hardened and black oxidised.
Form E, hardened, bright.
Form K white.
Form O with diamond impregnated surface comparable to 100 grade abrasive grit.
Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. The use of grippers allows the transfer of very high torque values and above average grip, even with hard materials and surface irregularities.

Form O: The abrasive diamond surface is bonded firmly to the base. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0385 Grippers and inserts round, with counterbore 176 kB

Drawings (total overview)

Grippers and inserts round, with counterbore

Round inserts with counterbore, Form C

More information

Drawings

Round inserts with counterbore, Form C

Item selection/filter

Order No.FormD2

D4D5L3TCADAcc.PriceOrder
K0385.110108C103,46105 on request
K0385.110128C103,46125 on request
K0385.112108C124,59105,6 on request
K0385.112128C124,59125,6 on request
K0385.116108C165,511106,6 on request
K0385.116128C165,511126,6 on request
K0385.120108C206,611107,6 on request
K0385.120128C206,611127,6 on request
K0385.125108C256,611107,6 on request
K0385.125128C256,611127,6 on request

Round inserts with counterbore, Form E

More information

Drawings

Round inserts with counterbore, Form E

Item selection/filter

Order No.FormD2

D4D5L3TCADAcc.PriceOrder
K0385.110102E103,46105 on request
K0385.110122E103,46125 on request
K0385.112102E124,59105,6 on request
K0385.112122E124,59125,6 on request
K0385.116102E165,511106,6 on request
K0385.116122E165,511126,6 on request
K0385.120102E206,611107,6 on request
K0385.120122E206,611127,6 on request
K0385.125102E256,611107,6 on request
K0385.125122E256,611127,6 on request

Round inserts with counterbore, Form K

More information

Drawings

Round inserts with counterbore, Form K

Item selection/filter

Order No.FormD2

D4D5L3TCADAcc.PriceOrder
K0385.110109K103,46105 on request
K0385.110129K103,46125 on request
K0385.112109K124,59105,6 on request
K0385.112129K124,59125,6 on request
K0385.116109K165,511106,6 on request
K0385.116129K165,511126,6 on request
K0385.120109K206,611107,6 on request
K0385.120129K206,611127,6 on request
K0385.125109K256,611107,6 on request
K0385.125129K256,611127,6 on request

Inserts round with countersink, Form O

More information

Drawings

Inserts round with countersink, Form O

Item selection/filter

Order No.FormD2

D4D5L3TCADAcc.PriceOrder
K0385.110105O103,46105 on request
K0385.110125O103,46125 on request
K0385.112105O124,58105,6 on request
K0385.112125O124,58125,6 on request
K0385.116105O165,511106,6 on request
K0385.116125O165,511126,6 on request
K0385.120105O206,611107,6 on request
K0385.120125O206,611127,6 on request
K0385.125105O256,611107,6 on request
K0385.125125O256,611127,6 on request

Round grippers form F

More information

Drawings

Round grippers form F

Item selection/filter

Order No.FormD2

D4D5L3TCADAcc.PriceOrder
K0385.11210F124,58105,6 on request
K0385.11212F124,58125,6 on request
K0385.11610F164,58105,6 on request
K0385.11612F164,58125,6 on request
K0385.12010F205,510106,6 on request
K0385.12012F205,510126,6 on request
K0385.12510F256,611107,6 on request
K0385.12512F256,611127,6 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33