- Spring plungers
- Indexing plunger
- Cam action indexing plunger
- K1678
Cam-action indexing plungers, stainless steel with internal guide
- K1670
Cam-action indexing plungers
- K1672
Cam-action indexing plungers
- K1674
Cam-action indexing plungers with stop
- K1677
Cam-action indexing plungers, steel with internal guide
- K1677_A
Cam-action indexing plungers, steel with internal guide, Form A, without grip cap, with nut
- K1677_B
Cam-action indexing plungers, steel with internal guide, Form B, without grip cap, with nut
- K1677_C
Cam-action indexing plunger, steel with internal guide, Form C, with grip cap, without nut
- K1677_D
Cam-action indexing plunger, steel with internal guide, Form D, with grip cap, with nut
- K1671
Cam-action indexing plungers stainless steel
- K1673
Cam-action indexing plungers stainless steel
- K1675
Cam-action indexing plungers with stop, stainless steel
- K0639
Cam-action indexing plungers
- K0640
Cam-action indexing plungers stainless steel
- K0348
Cam-action indexing plungers
- K0637
Cam-action indexing plungers stainless steel
- K1679
Cam-action indexing plunger, with hexagon
- K1680
Cam-action indexing plunger, stainless steel with hexagon
- K1284
Cam-action indexing plungers with stop
- K1285
Cam-action indexing plungers with stop, stainless steel
- K0638
Mounting brackets
- K0638
Mounting brackets, aluminium
- K0349
Barrel slide bolts
- K1668
Barrel locks with return spring steel or brass bevel up or down
- K1669
Catch plates steel or brass for barrel locks with return spring
- K1691
Barrel locks with return spring aluminium grip to left or right
- K1692
Catch plates aluminium for barrel locks with return spring
- K1693
Barrel locks with return spring stainless steel lock grip upward or downward
- Ball lock pins
- Locking pins
- Retaining cables, ball chains
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
K1677_ACam-action indexing plungers, steel with internal guide, Form A,... |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted.Material:Threaded sleeve and grip 1.0503. Indexing pin 1.0718. Spring 1.4310.Version:Threaded sleeve and grip black oxidised. Indexing pin hardened, ground and black oxidised. Spring bright.Application:The closed construction of these indexing plungers with internal guide permits them to be installed in places subject to heavy soiling e.g. dust and airborn sparks.Advantages:- The indexing pin is retracted by rotating the grip through 180°. - The closed design prevents dirt from entering the threaded sleeve. - The hexagon on the sleeve facilitates easy installation of the indexing plunger.On request:Special versions.Accessory:Mounting bracket K0638. Positioning bushes K1290. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | L | L1 | L3 | B | B1 | H | SW1 | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K1677.0405101 | A | 5 | M10x1 | 16 | 45,8 | 25 | 15 | 9 | 3 | 6 | 13 | 1,3 | 8 | 14 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K1677.0406121 | A | 6 | M12x1,5 | 17,4 | 55,4 | 30 | 19 | 10,2 | 3,6 | 8 | 14 | 1,8 | 8 | 15 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K1677.0408161 | A | 8 | M16x1,5 | 21,6 | 71 | 40 | 26 | 14,4 | 4,8 | 10 | 19 | 2,3 | 15 | 35 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | | K1677.0410201 | A | 10 | M20x1,5 | 24,8 | 80,5 | 50 | 30 | 17 | 6 | 12 | 22 | 2,8 | 20 | 60 | ![CAD link](/xs_db/BILD_DB/website_norelem/www/19/www_button_cad_off.gif) | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|