Product groups
Swivel castors compact version
K1774

Swivel castors compact version

go back

Item description/product images

DescriptionMaterial:Housing steel plate, trivalent blue passivated.
Roller light brown polyurethane, Shore 92 A
or white polyamide, Shore 80 D.
Version:Housing press formed.
Swivel castor housing with 2x ball bearing in the swivel head and ball shield.
Roller with two pressed-in ball bearings.
Note:Wheel axle bolted.

Polyurethane roller: low-noise, low rolling resistance, elastic, floor-protecting, very wear resistant , non-staining.

Polyamide roller: very low roll and pivot resistance, smooth running on smooth floors, very wear resistant.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1774 Swivel castors compact version 281 kB

Drawings

Swivel castors compact version
Swivel castors compact version

Item selection/filter

Order No.FormItemVersion 1Kind of fasteningWheel
bearing
Material
roller
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
K1774.0352701ASwivel castorwithout locking systembolt holeball bearingpolyurethane1527---351150---32,5100 on request
K1774.0352802ASwivel castorwithout locking systembolt holeball bearingpolyamide1528---351150---32,5100 on request
K1774.0503301ASwivel castorwithout locking systembolt holeball bearingpolyurethane2933---501370---54150 on request
K1774.0503202ASwivel castorwithout locking systembolt holeball bearingpolyamide2932---501370---54150 on request
K1774.0352711BSwivel castorwithout locking systemmounting plateball bearingpolyurethane1527384860356,25260483832,5100 on request
K1774.0352812BSwivel castorwithout locking systemmounting plateball bearingpolyamide1528384860356,25260483832,5100 on request
K1774.0503311CSwivel castorwithout locking systemmounting plateball bearingpolyurethane2933455166508,57390756154150 on request
K1774.0503212CSwivel castorwithout locking systemmounting plateball bearingpolyamide2932455166508,57390756154150 on request