Product groups
Locating bushes for ball lifting pins stainless steel, flat
K1921

Locating bushes for ball lifting pins stainless steel, flat

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4542.

Version:Hardened.Note:The locating bushes offer a safe and quick option for holding the ball lifting pins. They ensure that installation in a range of supporting materials can be carried out easily and reliably. Can also be used with thin-walled parts and blind holes.
This version is suitable for applications which require a flat surface after having been screwed in.
They are corrosion-resistant and do not wear easily.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1921 Locating bushes for ball lifting pins stainless steel, flat 263 kB

Drawings (total overview)

Locating bushes for ball lifting pins stainless steel, flat

Locating bushes for ball lifting pins stainless steel, flat, Form A

More information

Drawings

Locating bushes for ball lifting pins stainless steel, flat, Form A

Item selection/filter

Order No.FormD1

D2D3D4D5D6L1L2L3XTightening
torque
Nm
CADAcc.PriceOrder
K1921.10810A8M16x1,5249,83,1161025201,575 on request
K1921.10815A8M16x1,5249,83,1161525201,575 on request
K1921.10825A8M16249,83,1162535301,575 on request
K1921.10835A8M16249,83,1163545401,575 on request
K1921.11015A10M20x1,52812,25,1201530241,5100 on request
K1921.11025A10M20x1,52812,25,1202535291,5100 on request
K1921.11035A10M202812,25,1203545391,5100 on request
K1921.11050A10M202812,25,1205060541,5100 on request
K1921.11215A12M24x1,53214,75,1221532261,5150 on request
K1921.11225A12M24x1,53214,75,1222540341,5150 on request
K1921.11625A16M30x23919,25,1302545391,5200 on request

Locating bushes for ball lifting pins stainless steel, flat, Form B

More information

Drawings

Locating bushes for ball lifting pins stainless steel, flat, Form B

Item selection/filter

Order No.FormD1

D2D3D4D5D6L1L2L3L4XTightening
torque
Nm
CADAcc.PriceOrder
K1921.11235B12M243214,75,1223550443,81,5150 on request
K1921.11250B12M243214,75,12250655918,81,5150 on request
K1921.11650B16M303919,25,13050655961,5200 on request
K1921.11675B16M303919,25,130759084311,5200 on request
K1921.12050B20M36x243265,1305070633,51,5200 on request
K1921.12075B20M36x243265,13075958828,51,5200 on request