Product groups
Ring bolts swivel, 360° rotatable, grade 8
K0770

Ring bolts swivel, 360° rotatable, grade 8

go back

Item description/product images

DescriptionMaterial:Steel.Version:Quality class 8, ball bearing;
red plastic-coated
Note:Compact and light design, full loading on all sides. 4x safety factor against breakage in all loading axis. Rotatable 360°. Link swivel range max. 180°. The ball bearing allows the ring to rotate even under load.

Lifting or securing loads, swivel rings have many uses.

For the loading capacity to be valid it must be ensured that the ring is in line with the load. The swivel face must lie flat on the support beam and the screw must always be screwed in fully.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0770 Ring bolts swivel, 360° rotatable, grade 8 186 kB

Drawings

Ring bolts swivel, 360° rotatable, grade 8

Item selection/filter

Order No.BD

D1HH1LL1SSWPermissible
load
kg
CADAcc.PriceOrder
K0770.101830M10381055018461330300 on request
K0770.121830M12381055018461330500 on request
K0770.162030M163810550204613301120 on request
K0770.203034M205013161305716402000 on request
K0770.243040M245815368307019483150 on request
K0770.303540M307516580356520655300 on request
K0770.365450M368520595549022758000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33