Product groups
Ball transfer units steel with lockable ball, Form A
K1734_A

Ball transfer units steel with lockable ball, Form A

go back

Item description/product images

DescriptionMaterial:

Housing steel.
Lever polyamide.
Load ball stainless steel 1.4034 or polyamide.

Version:Steel electro zinc-plated.Note:Ball transfer units with lockable balls are suitable for transporting and positioning sensitive goods such as glass or polished aluminium, brass and steel sheets. Ball transfer units can also be used as an alternative to standard rollers, making it easy to transport and position low profiles, e.g. in retail, production or at home. Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1734_A Ball transfer units steel with lockable ball, Form A 184 kB

Drawings

Ball transfer units steel with lockable ball, Form A

Item selection/filter

Order No.

FormForm definitionComponent
material
Ball-ØAD

D1D2HH1Max load
in kg
ball on top
Max load
in kg
ball under
CADAcc.PriceOrder
K1734.1119Awith clampingball stainless steel194850636,525212080 on request
K1734.2119Awith clampingball polyamide194850636,525212080 on request