Product groups
Bracket with hook and loop fastener for aluminium profiles
K2150

Bracket with hook and loop fastener for aluminium profiles

go back

Item description/product images

DescriptionMaterial:Bracket fibreglass reinforced polyamide.
Hook and loop fastener polypropylene.
Version:Bracket black, self-extinguishing as per UL94-V0.
Hook and loop fastener black, self-extinguishing as per UL94-V2.
Note:The hook and loop fastener bracket serves as an installation aid for the damage-free securing of wires, cables and hoses. The bracket is already fitted with a hook and loop strip The hook and loop strip can be inserted and removed without tools. The hook and loop strip can be opened and fastened hundreds of times.

The hook and loop fastener bracket is for mounting on aluminium profiles.

The T-base on the bracket is used to mount the bracket in the slots of aluminium profiles without tools. The bracket can be mounted at right angles or parallel to the profile slot by turning it through 45°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2150 Bracket with hook and loop fastener for aluminium profiles 338 kB

Drawings

Bracket with hook and loop fastener for aluminium profiles

Item selection/filter

Order No.ProfileB

B1H1LL1Slot
width
Clamping range
mm
CADAcc.PriceOrder
K2150.10810150I101515,41501984-20 on request
K2150.10820180I202618,11802988-35 on request
K2150.10820200I202618,520036810-60 on request
K2150.20810150B101513,81501984-20 on request
K2150.20820180B2026171802988-35 on request
K2150.20820200B202617,120036810-60 on request
K2150.21010150B101517,715019104-20 on request
K2150.21020180B202620,918029108-35 on request
K2150.21020200B202621200361010-60 on request