Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Steel parts grade 5.8.
Ball knob black thermoset PF 31
Version:Black oxidised.Note:Flat tension levers can be used for simple clamping or control operations. Where applicable, there must be enough space available so that the grip can be rotated 360°.
The version with star socket is designed to allow a 45° change of position.
On request:Other female threads, reamed holes and star sockets.
Dimension “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0177 Tension levers flat 168 kB

Drawings (total overview)

Tension levers flat

Item selection/filter

Order No.Kind of fasteningSWXA=Handle lengthA1DD1D2HH1H2CADAcc.PriceOrder
K0177.206internal thread-M675152582014228,5 on request
K0177.208internal thread-M875152582014228,5 on request
K0177.210internal thread-M1075152582014228,5 on request
K0177.212internal thread-M1210015331025172710 on request
K0177.216internal thread-M1610015331025172710 on request
K0177.220internal thread-M2012815411230203611,5 on request
K0177.224internal thread-M2412815411230203611,5 on request
K0177.106reamed hole-675152582014228,5 on request
K0177.108reamed hole-875152582014228,5 on request
K0177.110reamed hole-1075152582014228,5 on request
K0177.112reamed hole-1210015331025172710 on request
K0177.116reamed hole-1610015331025172710 on request
K0177.120reamed hole-2012815411230203611,5 on request
K0177.124reamed hole-2412815411230203611,5 on request
K0177.305star socket5,5-75152582014228,5 on request
K0177.307star socket7-75152582014228,5 on request
K0177.309star socket9-10015331025172710 on request
K0177.311star socket11-10015331025172710 on request
K0177.314star socket14-12815411230203611,5 on request
K0177.319star socket19-12815411230203611,5 on request