Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Housing carbon steel, tension nut and tension pin case-hardened steel.Version:Black oxidised.
Matt-finished or high-polish chrome-plated versions available at extra charge.
Note:Tension Pin A standard version (for ratchet action):
Use for clamping and releasing in limited space and when considerable travel is involved. In order to change the tightening direction, the handle must be reversed by 180°.

Tension Pin B special version:
Use for clamping and releasing in limited space and when short travel is involved. The handle is not reversed in order to change the tightening direction. It must be pulled out before it can be engaged in the next slot.

Clamp with H7 reamed hole and DIN 6885/1 keyway.
On request:Other thread, reamed hole and square socket sizes.
Dimension “A” available in other lengths at extra charge.
Special version: Tension pin B.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0128 Ratchet levers 244 kB

Drawings (total overview)

Ratchet levers

Item selection/filter

Order No.Kind of fasteningSizeXA=Handle lengthA2DD1D2D3D4HH1H2H3SWNo. of
index slots
CADAcc.PriceOrder
K0128.310internal thread1M10150482233172236314,515,53-7 on request
K0128.312internal thread1M12150482233172236314,515,53-7 on request
K0128.314internal thread2M14180542738202643386194-8 on request
K0128.316internal thread2M16180542738202643386194-8 on request
K0128.318internal thread3M18230703545243051426214-8 on request
K0128.320internal thread3M20230703545243051426214-8 on request
K0128.322internal thread4M2230080425628356147623,54-9 on request
K0128.324internal thread4M2430080425628356147623,54-9 on request
K0128.327internal thread4M2730080425628356147623,54-9 on request
K0128.330internal thread5M304001106075323882537,526,55-11 on request
K0128.336internal thread5M364001106075323882537,526,55-11 on request
K0128.342internal thread5M424001106075323882537,526,55-11 on request
K0128.412reamed hole with slot112150482233172236314,515,53-7 on request
K0128.414reamed hole with slot214180542738202643386194-8 on request
K0128.415reamed hole with slot215180542738202643386194-8 on request
K0128.416reamed hole with slot216180542738202643386194-8 on request
K0128.418reamed hole with slot318230703545243051426214-8 on request
K0128.420reamed hole with slot320230703545243051426214-8 on request
K0128.422reamed hole with slot42230080425628356147623,54-9 on request
K0128.425reamed hole with slot42530080425628356147623,54-9 on request
K0128.427reamed hole with slot42730080425628356147623,54-9 on request
K0128.430reamed hole with slot5304001106075323882537,526,55-11 on request
K0128.436reamed hole with slot5364001106075323882537,526,55-11 on request
K0128.510square socket1-150482233172236314,515,53107 on request
K0128.512square socket1-150482233172236314,515,53127 on request
K0128.513square socket2-180542738202643386194138 on request
K0128.514square socket2-180542738202643386194148 on request
K0128.517square socket3-230703545243051426214178 on request
K0128.519square socket4-30080425628356147623,54199 on request
K0128.520square socket4-30080425628356147623,54209 on request
K0128.522square socket4-30080425628356147623,54229 on request
K0128.524square socket4-30080425628356147623,54249 on request
K0128.530square socket5-4001106075323882537,526,553011 on request
K0128.532square socket5-4001106075323882537,526,553211 on request