Flat clamps with cam, Form B, without locating pin
Item description/product images
DescriptionProduct description:Form B without locating pin.Material:Carbon steel.Version:Black oxidised.Assembly:See drawing (Form A).Advantages:- Compact and flat design - Quick and easy clamping of componentsDrawing reference:
1) Clamping start position 2) Clamping end position 3) Grub screw
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.