Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened (33–39 HRC) and black oxidised.Note:The centring clamp enables a workpiece to be centred and clamped in the bore.
The wedges generate higher clamping forces.
The centring clamp is available with a cap screw or countersunk screw.
Centring clamp with pull-down effect.
Drawing reference:
Form A: with countersunk screw
Form B: with cap screw

Dimension H refers to the height at ≥D.
Dimension L refers to the length at ≤D

1) O-ring

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1166 Centring clamps round 311 kB

Drawings (total overview)

Centring clamps round
Centring clamps round

Centring clamp round with countersunk screw, Form A

More information

Drawings

Centring clamp round with countersunk screw, Form A

Item selection/filter

Order No.FormD=ThreadD
min.
D
max.
HH1LSWClamping
force
max. kN
Tightening
torque
Nm
CADAcc.PriceOrder
K1166.10804AM4x12810,35,50,97,32,50,92,1 on request
K1166.11005AM5X151012,36,41,19,131,54,3 on request
K1166.11206AM6X181216,38,61,311,242,17,3 on request
K1166.11608AM8X25162211,51,616,25418 on request

Centring clamp round with socket head screw, Form B

More information

Drawings

Centring clamp round with socket head screw, Form B

Item selection/filter

Order No.FormD=ThreadD
min.
D
max.
HH1LSWClamping
force
max. kN
Tightening
torque
Nm
CADAcc.PriceOrder
K1166.20804BM4x12810,35,55,17,131,52,7 on request
K1166.21005BM5X151012,36,46,2942,55,4 on request
K1166.21206BM6X181216,38,67,910,6559,1 on request
K1166.21608BM8X25162211,510,415,46925 on request