Product groups
UNILOCK 5-axis basic module double clamp system size 50 mm
K1118

UNILOCK 5-axis basic module double clamp system size 50 mm

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Main body oxidised.
Contact faces hardened and ground.
Note:The UNILOCK 5-axis double clamp basic modules can be adapted directly to machine tables with grid holes or T-slots, as well as grid hole subplates.
 
The narrow design of the basic module enables it to be used on grid spacings from 40 mm.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M8, M10 fastening screws:
- Clamping force (M8) 15,000 N
- Clamping force (M10) 25,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws

Clamping pins may only be clamped in conjunction with a mounted interchangeable unit in the clamping module.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1118 UNILOCK 5-axis basic module double clamp system size 50 mm 346 kB
 Technical information for 5-axis module clamping system 50 1,5 MB

Drawings

UNILOCK 5-axis basic module double clamp system size 50 mm

Item selection/filter

Order No.DH

SWRetraction force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1118.000750507541010 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Australia
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33