Product groups
Sockets and plastic inserts
K1361

Sockets and plastic inserts

go back

Item description/product images

DescriptionMaterial:Socket tool steel.
Insert special PETP.
Version:Socket chromium-plated.Note:Socket:
Socket with 1/2" drive, made by Hazet. Specially modified, for holding the plastic inserts. The plastic inserts are securely held by the inner form and length of the socket. Optimal drive torque is transmitted to the screw head. By careful use, metallic contact between the socket and the hex head is prevented. Contact corrosion is eliminated.

Plastic insert:
Plastic inserts for tightening and loosening the screws and nuts of the KIPP product range NOVOnox hygienic. Polished and sensitive surfaces are protected and a later contact corrosion is avoided.
The inserts are pressed into the special socket manually. The form fit and locking device ensures an optimal hold in the socket. No special tools are required to exchange the worn out inserts.
By a defined tightening torque (grade 6.8) the plastic inserts have a life expectancy of up to 1000 alternating cycles.
Drawing reference:
A) Socket
B) Plastic insert
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1361 Sockets and plastic inserts 150 kB

Drawings

Sockets and plastic inserts

Item selection/filter

Order No.ItemD=outside diameterD1LTSW=key widthSW1CADAcc.PriceOrder
K1361.1012Socket15,32236,610,610- on request
K1361.1112Socket16,62237,310,111- on request
K1361.1312Socket19,12237,310,613- on request
K1361.1612Socket22,923,637,111,316- on request
K1361.1912Socket26,6233713,219- on request
K1361.2112Socket292536,812,921- on request
K1361.2712Socket35,22544,418,127- on request
K1361.0502Protective Insert--186105 on request
K1361.0503Protective Insert--186105,5 on request
K1361.0603Protective Insert--186106 on request
K1361.0704Protective Insert--186107 on request
K1361.0805Protective Insert--186118 on request
K1361.1006Protective Insert--19,5101310 on request
K1361.1107Protective Insert--21,5111611 on request
K1361.1308Protective Insert--21,5111613 on request
K1361.1610Protective Insert--2213,51916 on request
K1361.1710Protective Insert--21,5122117 on request
K1361.1812Protective Insert--21,5122118 on request
K1361.1913Protective Insert--21,5122119 on request
K1361.2114Protective Insert--26,5182721 on request
K1361.2214Protective Insert--26,5182722 on request
K1361.2416Protective Insert--26,5182724 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33