Product groups
Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg, Form A, left
K1719_A

Telescopic slides, steel for side mounting, full extension, load...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold individually.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. Latches in open and closed positions. The telescopic slides can only be opened or closed after the release lever has been actuated. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacities specified refer to the maximum value for 10,000 cycles.

Not suitable for horizontal mounting.

The head height of the fastening screws should not exceed 4,8 mm otherwise there is a risk of collision with other parts of the slide.

These telescopic slides cannot be ordered as a pair.
If double sided latching is desired, a left and a right version must be ordered.
If single sided latching is desired, a combination with K1720 is possible.
Advantages:Latches in open and closed positions
For heavy duty use
Manual release
Light running
Accessory:Steel telescopic slides K1720.Note:The maximum load rating refers to a pair of telescopic slides.Drawing reference:
1) Mounting hole by K1719.03050 and K1719.03051 not provided
2) Mounting hole by K1719.05590 and K1719.05591 not provided
3) Cut-out for carriage bolt
4) Reference dimension only, not a mounting hole
5) Form B, identical demensions as the right-hand version

Drawings

Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg, Form A, left

Item selection/filter

Order No.FormForm definitionAssemblyProduct typeLoading
per pair
kg
Packaging typeCADAcc.PriceOrder
K1719.03050Aleftside mountingstandard272packaged individually on request
K1719.03560Aleftside mountingstandard272packaged individually on request
K1719.04060Aleftside mountingstandard272packaged individually on request
K1719.04570Aleftside mountingstandard272packaged individually on request
K1719.05080Aleftside mountingstandard272packaged individually on request
K1719.05590Aleftside mountingstandard272packaged individually on request
K1719.06100Aleftside mountingstandard267packaged individually on request
K1719.06600Aleftside mountingstandard264packaged individually on request
K1719.07110Aleftside mountingstandard261packaged individually on request
K1719.07620Aleftside mountingstandard258packaged individually on request
K1719.08130Aleftside mountingstandard256packaged individually on request
K1719.08640Aleftside mountingstandard256packaged individually on request
K1719.09140Aleftside mountingstandard248packaged individually on request
K1719.10160Aleftside mountingstandard237packaged individually on request
K1719.10670Aleftside mountingstandard228packaged individually on request
K1719.12190Aleftside mountingstandard204packaged individually on request
K1719.13720Aleftside mountingstandard196packaged individually on request
K1719.15240Aleftside mountingstandard182packaged individually on request
Order No.A

A1A2A3A4A5A6A7A8A9A10A11A12A13A14A15A16BHTravel
S
LCADAcc.PriceOrder
K1719.0305012,7---203,2260,4279,4-------153,9179,3198,419,176,2304,8304,8 on request
K1719.0356012,7---254311,2330,2-------204,7230,1249,219,176,2355,6355,6 on request
K1719.0406012,7---304,8362381-------255,5280,930019,176,2406,4406,4 on request
K1719.0457012,7---355,6412,8431,8127------306,3331,7350,819,176,2457,2457,2 on request
K1719.0508012,7---406,4463,6482,6127-----296,6357,1382,5401,619,176,2508508 on request
K1719.0559012,7---457,2514,4533,4127190,5----347,7407,9433,3452,419,176,2558,8558,8 on request
K1719.0610012,7---508565,2584,2127190,5----398,5458,7484,1503,219,176,2609,6609,6 on request
K1719.0660012,7---558,8616635127190,5----449,3509,5534,955419,176,2660,4660,4 on request
K1719.0711012,7---609,6666,8685,8127190,5----500,1560,3585,7604,819,176,2711,2711,2 on request
K1719.0762012,7235-501,7660,4717,6736,6127190,5----550,9611,1636,5655,619,176,2762762 on request
K1719.0813012,7235-552,5711,2768,4787,4127190,5----601,7661,9687,3706,419,176,2812,8812,8 on request
K1719.0864012,7235-603,2762819,1838,2127190,5-520,7--652,5712,7738,1757,119,176,2863,6863,6 on request
K1719.0914012,7235-654,1812,8869,9889127190,5368,3520,7--703,3763,5788,9807,919,176,2914,4914,4 on request
K1719.1016012,7235-755,7914,4971,5990,6127190,5368,3---804,9865,1890,5909,519,176,210161016 on request
K1719.1067012,7235-806,5965,21022,41041,4127190,5368,3---855,7915,9941,3960,419,176,21066,81066,8 on request
K1719.1219012,7235-958,91117,61174,81193,8127190,5368,3520,7825,5-1008,11068,31093,71112,819,176,21219,21219,2 on request
K1719.1372012,7235-958,912701327,21346,2127190,5368,3520,7825,5-1160,51220,81246,21265,219,176,21371,61371,6 on request
K1719.1524012,7235596,6958,91422,41479,51498,6127190,5368,3520,7825,51130,31312,91373,11398,51417,819,176,215241524 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33