Product groups
Plugs with tapped hole, plastic for square tubes, Form A, square
K2031_A

Plugs with tapped hole, plastic for square tubes, Form A, square

go back

Item description/product images

DescriptionMaterial:Body polyamide.Version:Body black.Note:Threaded round inserts for attaching levelling feet, swivel feet and castors to round tubes.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2031_A Plugs with tapped hole, plastic for square tubes, Form A, square 259 kB

Drawings

Plugs with tapped hole, plastic for square tubes, Form A, square

Item selection/filter

Order No.FormForm definitionAD1

HLL1Load rating
max. kN
(static load only)
Suitable for

CADAcc.PriceOrder
K2031.2020081520A-20M8516,514,52- on request
K2031.2222081520A-22M8516,514,52- on request
K2031.2525081520A-25M8516,514,52- on request
K2031.3030081520A-30M8516,514,52- on request
K2031.3030082530A-30M8516,514,52- on request
K2031.3232081520A-32M852414,52- on request
K2031.3434081520A-34M852414,52- on request
K2031.3535081520A-35M852414,52- on request
K2031.3838081520A-38M852414,52- on request
K2031.4040081520A-40M852414,52- on request
K2031.4040082530A-40M852414,52- on request
K2031.4545081520A-45M852414,52- on request
K2031.5050081520A-50M852414,52- on request
K2031.5050082530A-50M852414,52- on request
K2031.2020101520A-20M10516,514,52- on request
K2031.2222101520A-22M10516,514,52- on request
K2031.2525101520A-25M10516,514,52- on request
K2031.3030101520A-30M10516,514,52- on request
K2031.3030102530A-30M10516,514,52- on request
K2031.3232101520A-32M1052414,52- on request
K2031.3434101520A-34M1052414,52- on request
K2031.3535101520A-35M1052414,52- on request
K2031.3838101520A-38M1052414,52- on request
K2031.4040101520A-40M1052414,52- on request
K2031.4040102530A-40M1052414,52- on request
K2031.4545101520A-45M1052414,52- on request
K2031.5050101520A-50M1052414,52- on request
K2031.5050102530A-50M1052414,52- on request
K2031.2525121520A-25M12516,514,52- on request
K2031.3030121520A-30M12516,514,52- on request
K2031.3030122530A-30M12516,514,52- on request
K2031.3232121520A-32M1252414,52- on request
K2031.3434121520A-34M1252414,52- on request
K2031.3535121520A-35M1252414,52- on request
K2031.3838121520A-38M1252414,52- on request
K2031.4040121520A-40M1252414,52- on request
K2031.4040122530A-40M1252414,52- on request
K2031.4545121520A-45M1252414,52- on request
K2031.5050121520A-50M1252414,52- on request
K2031.5050122530A-50M1252414,52- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33