Product groups
Levelling feet in Hygienic DESIGN, Form B
K1303_B

Levelling feet in Hygienic DESIGN, Form B

go back

Item description/product images

DescriptionMaterial:

Foot plate and threaded spindle stainless steel 1.4301.
Rubber base (NBR) Shore 85 +/-5, FDA tested.
Rubber seal, silicone, FDA tested.

Version:Foot plate, high-gloss polished.
Threaded spindle, bright.
Rubber base, black.
Rubber seal, blue.
Note:Certified according to 3-A Sanitary Standard.

The high surface quality, the double sealing of the thread and the special seal on the machine foot's spindle joint prevent dirt from sticking and reduce cleaning times to a minimum.

The machine foot is supplied with the 3-A logo.
Application:The machine foot is particularly suitable for machines, plants and appliances in the foodstuff industry, breweries, dairies, beverage and pharmaceutical industries.Accessory:

Hygienic USIT® seal and shim washer K1491.

Hex cap nut with collar K1493.

Thread cover K1821.

Drawing reference:
1) Adjustment range
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1303_B Levelling feet in Hygienic DESIGN, Form B 215 kB
 KIPP-3-A-Zertifikat 207 kB

Drawings

Levelling feet in Hygienic DESIGN, Form B

Item selection/filter

Order No.FormAD

D1D2HH1H2H3LL1L2L3SWSW1Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K1303.206012X140B4560M12242319151112796045140132010 on request
K1303.206012X190B4560M122423241511371048570190132010 on request
K1303.206016X140B4560M16242319151112796045140132010 on request
K1303.206016X190B4560M162423241511371048570190132010 on request
K1303.208016X140B5480M16242519353114796045140132020  on request
K1303.208016X190B5480M162425243531391048570190132020  on request
K1303.208020X140B5480M20302519353114796045140172620  on request
K1303.208020X190B5480M203025243531391048570190172620  on request
K1303.208024X140B5480M24352519353114796045140203020  on request
K1303.208024X190B5480M243525243531391048570190203020  on request
K1303.210016X140B69100M16242819656117796045140132025  on request
K1303.210016X190B69100M162428246561421048570190132025  on request
K1303.210020X140B69100M20302819656117796045140172625  on request
K1303.210020X190B69100M203028246561421048570190172625  on request
K1303.210024X140B69100M24352819656117796045140203025  on request
K1303.210024X190B69100M243528246561421048570190203025  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33