Product groups

Item description/product images

DescriptionMaterial:Hex head screw, grade 10.9.
Serrations carbide, hardness 72-74 HRC.
Version:Black oxidised.Note:The serrated carbide tips are soldered in.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K0386_Datasheet_32789_Gripper_screws_hexagonal_--en 152 kB

Drawings

Gripper screws hexagonal

Item selection/filter

Order No.

CABDGSerrationCADAcc.PriceOrder
K0386.100612101257,9M6extra fine on request
K0386.1006102557,9M6extra fine on request
K0386.13081213126,49,5M8fine on request
K0386.13081613166,49,5M8fine on request
K0386.130813256,49,5M8fine on request
K0386.13083013306,49,5M8fine on request
K0386.13083513356,49,5M8fine on request
K0386.171014017407,512,7M10x1,25fine on request
K0386.171012517257,512,7M10x1,25fine on request
K0386.17101217127,512,7M10fine on request
K0386.171017257,512,7M10fine on request
K0386.1710217407,512,7M10fine on request
K0386.191219258,715,9M12fine on request
K0386.1912219408,715,9M12fine on request
K0386.241624351119M16fine on request
K0386.2416224501119M16fine on request
K0386.3020304013,725,4M20extra fine on request
K0386.30202306013,725,4M20extra fine on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33