- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- K1793
Finger grips, stainless steel round
- K0244
Pull handles, plastic, angled
- K0196
Pull handles arched, plastic
- K1060
Pulls handles, plastic, detectable
- K1528
Tubular handles, plastic with plastic grip legs
- K1060
Pull handles, plastic, high temperature resistant
- K1060
Pull handles biopolymer
- K0237
Pull handles, plastic, fastened from one side
- K1217
Pull handles arched, U-profile
- K0191
Pull handles, plastic, narrow, slanted both sides
- K0190
Pull handles, plastic, high temperature resistant
- K0190
Pull handles biopolymer
- K1060
Pull handles, plastic
- K0192
Pull handles
- K0190
Pull handles, plastic, antistatic
- K0242
Recessed handles, plastic, screw-on
- K0193
Pull handles arch
- K0190
Pull handles antibacterial
- K1087
Pull handles
- K0197
Pull handles, plastic, oblique
- K0241
Pull handles, plastic, fold-down
- K0171
Pull handles, plastic, slanted both sides, with soft inner face
- K0194
Pull handles arched, U-profile
- K1877
Pull handles, plastic with soft grip
- K1060
Pulls handles, plastic, optically detectable
- K0244
Plastic end cap for angled pull handles
- K0200
Pull handles, plastic, slanted both sides
- K0201
Finger grips, aluminium round
- K1799
Finger grips, steel round
- K1458
Pull handles, oval plastic
- K0187
Pull handles, plastic, round, slanted one side
- K0188
Pull handles, plastic, round, slanted both sides
- K1527
Pull handles, plastic, with electronic switch function and one push button
- K1529
Tubular handles, plastic, with electronic switch function and one push button
- K1530
Tubular handles, plastic, with electronic switch function and two push buttons
- K1074
Pull handles, rectangular plastic
- K0189
Pull handles, plastic, narrow
- K1092
Pull handles
- K0190
Pull handles, plastic
- K1077
Recessed handles, plastic
- K1078
Recessed handles, plastic
- K1306
Recessed handles, plastic, clip-in
- K1079
Recessed handles, plastic, screw-on
- K0195
Pull handles, aluminium
- K1641
Pull handles, aluminium
- K0199
Pull handles, aluminium, slanted both sides
- K0201
Pull handles, aluminium, round
- K0201
End washer aluminium
- K0202
Pull handles, oval aluminium
- K0203
Pull handles, steel, round, grip with plastic sleeve
- K0204
Pull handles, oval aluminium
- K0204
Pull handles, oval aluminium with outer hole
- K0204
Pull handles, oval aluminium, detachable
- K1634
Pull handle, oval aluminium, oblique
- K0205
Pull handles, oval aluminium
- K0213
Pull handles, aluminium, narrow
- K1091
Pull handles, oval aluminium
- K1075
Pull handles, square aluminium
- K0219
Pull handles, round aluminium, angled
- K0229
Pull handles, round aluminium, angled
- K0229
End washer aluminium
- K0216
Pull handles, aluminium with plastic grip legs
- K0217
Pull handles, aluminium with plastic grip legs and ribbed grip
- K1127
Pull handles, aluminium with plastic grip legs
- K1128
Pull handles, aluminium with plastic grip legs
- K0228
Pull handles, square aluminium
- K0795
Tubular handles, round aluminium
- K0796
Tubular handles, oval aluminium
- K1018
Tubular handles, aluminium, adjustable
- K1849
Tubular handles, aluminium or stainless steel with plastic grip legs
- K0210
Tubular handles, aluminium with plastic grip legs, slanted both sides
- K0211
Tubular handles, aluminium with plastic grip legs
- K0212
Tubular handles, aluminium with plastic grip legs, oblique
- K0221
Tubular handles, aluminium with plastic grip legs, slanted both sides
- K0222
Tubular handles, aluminium or stainless steel with plastic grip legs and slanted both sides
- K0223
Tubular handles
- K0224
Tubular handles, aluminium with plastic tube holders
- K1445
Tubular handles Bighand, aluminium with plastic grip legs
- K0131
Tubular handles, aluminium with aluminium grip legs
- K0132
Tubular handles, aluminium, angled with aluminium grip legs
- K0235
Tubular handles, aluminium, angled with plastic grip legs
- K0236
Tubular handles, aluminium with plastic grip legs
- K0220
Tubular handles, aluminium, angled with plastic grip legs
- K0209
Tubular handles, aluminium with powder coated grip legs
- K0232
Ledge handles, aluminium, ribbed
- K0130
Ledge handles, aluminium with end caps
- K0234
Ledge handles, aluminium
- K0238
Recessed handles, aluminium
- K0239
Recessed handle, aluminium, fold-down
- K0240
Recessed handle, aluminium, fold-down
- K1795
Recessed handle, aluminium, fold-down
- K1642
Pull handles, stainless steel
- K0198
Pull handles, stainless steel, slanted both sides
- K1793
Stainless steel pull handles, round
- K1823
End washers, stainless steel
- K0206
Stainless steel pull handles, round
- K0208
Pull handles stainless steel
- K1086
Pull handles stainless steel, oval
- K1640
Pull handles stainless steel, oval
- K1640
Pull handles stainless steel, oval with thru hole
- K0215
Pull handles, round stainless steel with wide washers
- K0218
Pull handles, round steel or stainless steel, fold-down
- K0225
Tubular handles, stainless steel with aluminium tube holders
- K0226
Tubular handles, stainless steel with plastic grip legs
- K0227
Tubular handles, stainless steel with investment cast grip legs
- K0652
Tubular handles, stainless steel with investment cast grip legs
- K0233
Ledge handles, stainless steel
- K0243
Recessed handles, fold-down, stainless steel
- K1305
Recessed handles, stainless steel, fold-down
- K1369
Fold-down handles, stainless steel, DIN 3136
- K2097
Grip, steel with locking unit
- K0186
Pull handles, round cast iron
- K0207
Pull handles, round steel, angled
- K1799
Pull handles, steel round
- K0214
Pull handles, round steel, high-gloss chromed
- K0230
Pull handle steel round
- K0781
Tubular handles, carbon with stainless steel grip legs
- K0782
Tubular handles, carbon with stainless steel grip legs
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0238_BRecessed handles, aluminium, fastened using 2 countersunk screws |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Tray handle in aluminium profile, end caps polyamide; form B: mounting by 2 countersunk screws, steelVersion:Handle glass-bead blasted, satin finish and anodised black or natural colour. Rubber profile black. Fastening screws electro zinc-plated.Note:The Tray Handles form B can be mounted from outside with 2 countersunk screws.
Two cross-slots offset by 90° for M4 screws allow earth/ground connection and can serve as a mounting aid for additional add-on parts.Assembly:After fitting the lower rubber profile, press the two side caps onto the handle. Next press the handle over the lower edge of the mounting cutout at a 45° angle and then push it up against the housing panel. Now, depending on which type is being used, push the 2nd rubber profile into the upper groove or fix in place with 2 countersunk screws.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
Availability Here you can check item's availability. |
|