Product groups
Pull handles, round stainless steel with wide washers, fastened from the front
K0215_A

Pull handles, round stainless steel with wide washers, fastened...

go back

Item description/product images

DescriptionMaterial:

Handle stainless steel 1.4305.
Fasteners stainless steel 1.4301.

Version:Fastening from the front.Note:These stainless steel pull handles are ideal for all technical applications where highest load and high chemical or corrosive resistance is required.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0215_A Pull handles, round stainless steel with wide washers, fastened from the front 124 kB

Drawings

Pull handles, round stainless steel with wide washers, fastened from the front

Item selection/filter

Order No.

FormABB1DHLLoad
capacity
N
CADAcc.PriceOrder
K0215.2001A2005020M8752501000 on request
K0215.2501A2505020M8753001000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33