Product groups
Pull handles, plastic, mounted from the rear
K1060_B

Pull handles, plastic, mounted from the rear

go back

Item description/product images

DescriptionMaterial:Thermoplastic PA (polyamide), glass-bead reinforced.
Bush, steel or stainless steel.
Version:Black greyNote:This pull handle is characterised by its large size and pleasant haptics.Assembly:Form B from the rear.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1060_B Pull handles, plastic, mounted from the rear 137 kB

Drawings

Pull handles, plastic, mounted from the rear

Item selection/filter

Order No.FormComponent
material
ABCDHLSTLoad
capacity
N
CADAcc.PriceOrder
K1060.2100051Bsteel100179,5M5331222091000 on request
K1060.2120061Bsteel1202111,4M63914624121000 on request
K1060.2140081Bsteel1402414,2M84517028121000 on request
K1060.2100052Bstainless steel100179,5M5331222091000 on request
K1060.2120062Bstainless steel1202111,4M63914624121000 on request
K1060.2140082Bstainless steel1402414,2M84517028121000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33