Product groups
Pull handles, aluminium, mounted from the rear
K1641_B

Pull handles, aluminium, mounted from the rear

go back

Item description/product images

DescriptionProduct description:This pull handle is characterised by its large size and pleasant haptics.
Easy to clean due to its closed and smooth design.
Material:Pull handle EN AW-6060.
Screw, nut and washer stainless steel.
Version:Black or silver.Assembly:Form B from the rear.Advantages:Element for opening and closing covers, panels and hoods.
Application fields: machine and plant construction, toolmaking and furniture industries.
Torsionally strong and user friendly.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1641_B Pull handles, aluminium, mounted from the rear 107 kB

Drawings

Pull handles, aluminium, mounted from the rear

Item selection/filter

Order No.FormForm definitionMain
colour
A

BCDHLSTLoad
capacity
N
CADAcc.PriceOrder
K1641.2100051Bwith internal threadblack100179,5M533122207,51000 on request
K1641.2120061Bwith internal threadblack1202111,4M6391462491000 on request
K1641.2140081Bwith internal threadblack1402414,2M84517028121000 on request
K1641.2160081Bwith internal threadblack1602815,5M85219432121000 on request
K1641.2180101Bwith internal threadblack1803116M105821836151000 on request
K1641.2100053Bwith internal threadsilver100179,5M533122207,51000 on request
K1641.2120063Bwith internal threadsilver1202111,4M6391462491000 on request
K1641.2140083Bwith internal threadsilver1402414,2M84517028121000 on request
K1641.2160083Bwith internal threadsilver1602815,5M85219432121000 on request
K1641.2180103Bwith internal threadsilver1803116M105821836151000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33