- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- K0309
Spring plungers with slot and ball, steel
- K0310
Spring plungers with slot and ball, stainless steel
- K0311
Spring plungers with slot and POM ball, plastic
- K0312
Spring plungers with slot and stainless steel ball, plastic
- K0609
Spring plungers with slot and ceramic ball, stainless steel
- K0313
Spring plungers with slot and thrust pin, steel
- K0314
Spring plungers with slot and thrust pin, stainless steel
- K0656
Spring plungers with status sensor
- K0315
Spring plungers with hexagon socket and ball, steel
- K0316
Spring plungers with hexagon socket and ball, stainless steel
- K0610
Spring plungers with hexagon socket and ceramic ball, stainless steel
- K0657
Spring plungers with hexagon socket and thrust pin, long version
- K0317
Assembly key
- K0317
Spring plungers with hexagon socket and thrust pin, steel
- K1370
Spring plungers with hexagon socket and flattened thrust pin, steel
- K0318
Spring plungers with hexagon socket and POM thrust pin, steel
- K1372
Spring plungers with hexagon socket and flattened POM thrust pin, steel
- K0319
Spring plungers with hexagon socket and thrust pin, stainless steel
- K1379
Spring plungers with hexagon socket and flattened thrust pin, stainless steel
- K0320
Spring plungers with hexagon socket and POM thrust pin, stainless steel
- K1381
Spring plungers with hexagon socket and flattened POM thrust pin, stainless steel
- K0321
Spring plungers with slot and ball, steel, with thread lock
- K0322
Spring plungers with slot and ball, stainless steel, with thread lock
- K0323
Spring plungers with slot and thrust pin, steel, with thread lock
- K0324
Spring plungers with slot and thrust pin, stainless steel, with thread lock
- K0325
Spring plungers with hex socket and ball, steel, with thread lock
- K0326
Spring plungers with hex socket and ball, stainless steel, with thread lock
- K0327
Spring plungers with hex socket and thrust pin, steel, with thread lock
- K1371
Spring plungers with hex socket and flat thrust pin, steel, with thread lock
- K0328
Spring plungers with hex socket and POM thrust pin, steel, with thread lock
- K1373
Spring plungers with hex socket and flat POM thrust pin, steel, with thread lock
- K0329
Spring plungers with hex socket and thrust pin, stainless steel, with thread lock
- K1380
Spring plungers with hex socket and flat thrust pin, stainless steel, with thread lock
- K0330
Spring plungers with hex socket and POM thrust pin, stainless steel, with thread lock
- K1382
Spring plungers with hex socket and flat POM thrust pin, stainless steel, with thread lock
- K0331
Spring plungers with head
- K0332
Locators
- K0333
Spring plungers smooth version, stainless steel
- K0333
Spring plungers smooth version, extended, stainless steel
- K0334
Spring plungers smooth version, plastic
- K1171
Spring plungers smooth version, self-clamping, plastic
- K0582
Spring plungers with detent ring
- K0335
Spring plungers smooth version without collar, stainless steel
- K0336
Spring plungers with head
- K0337
Spring plungers smooth version, double-sided
- K1172
Spring plungers smooth version
- K1277
Spring sleeves
- K0583
Double ball catches
- K1294
Ball catches
- K1294
Riser plates for ball catch
- K1294
Angle brackets for ball catch
- K1295
Magnetic catches
- K1295
Angle bracket for magnetic lock
- K0368
Lateral spring plungers
- K0369
Eccentric bushes and assembly tools for lateral spring plungers
- K0369
Assembly tool
- K1733
Lateral spring plungers with plastic spring
- K1733
Assembly tool for lateral spring plungers with plastic spring
- K1292
Eccentric bushes with centre bore
- K0370
Lateral spring plungers without thrust pin
- K0371
Lateral spring plungers with threaded sleeve
- K0371
Assembly tools
- K0372
Lateral spring plungers with threaded sleeve, without thrust pin
- K0373
Spring plungers push-pull
- K0977
Spring plungers push-pull with rotation lock
- K0374
Lateral spring plungers
- Indexing plunger
- Cam action indexing plunger
- Ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0335Spring plungers smooth version without collar, stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Sleeve and spring stainless steel. Ball stainless steel or POM.Version:Ball hardened, bright.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | D | D1 | H | L | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
K0335.203 | stainless steel | 3 | 2 | 0,65 | 7 | 5 | 7 | | | on request | | K0335.204 | stainless steel | 4 | 3 | 0,8 | 9 | 12 | 22 | | | on request | | K0335.205 | stainless steel | 5 | 4 | 1 | 12 | 19 | 30 | | | on request | | K0335.206 | stainless steel | 6 | 5 | 1,5 | 14 | 22 | 40 | | | on request | | K0335.208 | stainless steel | 8 | 6 | 1,8 | 16 | 42 | 73 | | | on request | | K0335.210 | stainless steel | 10 | 8 | 2,7 | 22 | 54 | 100 | | | on request | | K0335.212 | stainless steel | 12 | 10 | 3,2 | 24 | 54 | 122 | | | on request | | K0335.304 | POM | 4 | 3 | 0,6 | 9 | 12 | 22 | | | on request | | K0335.305 | POM | 5 | 4 | 0,9 | 12 | 19 | 30 | | | on request | | K0335.306 | POM | 6 | 5 | 1,3 | 14 | 22 | 40 | | | on request | | K0335.308 | POM | 8 | 6 | 1,7 | 16 | 42 | 73 | | | on request | | K0335.310 | POM | 10 | 8 | 2,6 | 22 | 54 | 100 | | | on request | | K0335.312 | POM | 12 | 10 | 3,1 | 24 | 54 | 122 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|