Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:Every hoist ring undergoes an additional visual inspection after load testing (5x safety factor).
A safety data sheet for installation is included with every hoist ring.
Do not use spacer washers between the bush flange and support beam.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels and turns freely in all directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 K2178_Datasheet_31881_Hoist_rings--en 262 kB

Drawings

Hoist rings

Item selection/filter

Order No.Version

DD1ABHLRSmax.
permissible
load kg
Tightening
torque
Nm
CADAcc.PriceOrder
K2178.08standardM81946,72267,812,510,99,74009,81 on request
K2178.10standardM101946,72267,817,510,99,745016,7 on request
K2178.12standardM1238,189,4461231922,419105037,3 on request
K2178.16standardM1638,189,4461232922,419190080,4 on request
K2178.201standardM2038,189,4461233422,4192150133 on request
K2178.20standardM2058,7130,6701633235,625,43000133 on request
K2178.24standardM2458,7130,6701633735,625,44200304 on request
K2178.30standardM3081165,190221,74644,531,77000588 on request
K2178.36standardM36106,4217,2115316,76857,244,411000981 on request
K2178.42standardM42106,4217,2115316,76857,244,412500981 on request
K2178.48standardM48106,4217,2115316,78857,244,413500981 on request
K2178.112longM1238,189,446170,71922,419105037,3 on request
K2178.116longM1638,189,446170,72922,419190080,4 on request
K2178.1201longM2038,189,446170,73422,4192150133 on request
K2178.120longM2058,7130,6702063235,625,43000133 on request
K2178.124longM2458,7130,6702063735,625,44200304 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33