Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Housing die-cast zinc.
Knob thermoplastic PA (polyamide).
Pins and wedge stainless steel.
Leaf spring phosphated bronze.
Version:Housing chromed.
Knob black or orange, glass-bead reinforced.
Pins and wedge bright.
Note:By turning the knob, the pins mounted in the bottom section of the sliding clamp are drawn together by the springs and forced downwards. The two pins press against the surface and fixate the sliding clamp.Accessory:Base plates K1073.
Scales stainless steel K0759.
Functional principle:The sliding clamps have 2 different operating principles.

Operating principle 1:
The sliding clamp is movable.
The sliding clamp is bolted onto a base plate (K1073), loose plate or block placed under a fixated rectangular bar. The sliding clamp together with the plate or block can be slid up and down the fixated bar.

Operating principle 2:
The sliding clamp is fixated.
The sliding clamp is bolted onto a fixated plate or block placed under a loose rectangular bar. The sliding clamp cannot move but the bar can be slid up and down over the fixated plate or block.
Drawing reference:
1) Leaf spring
2) Reading line for scales
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1072 Sliding clamps for square bars 321 kB
 Technical information 208 kB

Drawings (total overview)

Sliding clamps for square bars

Sliding clamp for square bars, knob black

More information

Drawings

Sliding clamp for square bars, knob black

Item selection/filter

Order No.ColourLDD1HH1H2H3H4H5PWSHolding
force
N
Temperature
resistance
CADAcc.PriceOrder
K1072.12121black40284,5362218,512-63212-500≤90 °C on request
K1072.16161black40284,5402622,516-83216-500≤90 °C on request
K1072.2591black50355,5372318,5914,5402516800≤90 °C on request
K1072.25121black50355,5402621,51216402516800≤90 °C on request
K1072.32121black50355,5402621,51216403216800≤90 °C on request
K1072.32161black50355,5443025,51618403216800≤90 °C on request

Sliding clamp for square bars, knob orange

More information

Drawings

Sliding clamp for square bars, knob orange

Item selection/filter

Order No.ColourLDD1HH1H2H3H4H5PWSHolding
force
N
Temperature
resistance
CADAcc.PriceOrder
K1072.12122orange40284,5362218,512-63212-500≤90 °C on request
K1072.16162orange40284,5402622,516-83216-500≤90 °C on request
K1072.2592orange50355,5372318,5914,5402516800≤90 °C on request
K1072.25122orange50355,5402621,51216402516800≤90 °C on request
K1072.32122orange50355,5402621,51216403216800≤90 °C on request
K1072.32162orange50355,5443025,51618403216800≤90 °C on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33