Product groups

Item description/product images

DescriptionMaterial:Shaft collar plastic.
Screw and nut stainless steel.
Note:These plastic shaft collars are an excellent solution for axially securing shafts.

They are light and easy to fit and can be mounted radially as a stop. These shaft collars are especially effective in combination with pillow block and flange block bearings.

The shaft collars are made from high-quality plastic and offer excellent resistance to corrosion and wear.

Clamping is achieved by reducing the slot width via the stainless steel tightening nut, which can be tightened or loosened using a standard spanner.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2118 Shaft collar, plastic 236 kB

Drawings

Shaft collar, plastic

Item selection/filter

Order No.B

D1D2D3SWCADAcc.PriceOrder
K2118.20142040M43 on request
K2118.25142545M43 on request
K2118.30143054M43 on request
K2118.40144060M43 on request
K2118.50185078M65 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33