Product groups
Elastomer dog couplings with grub screw, stainless steel
K1895

Elastomer dog couplings with grub screw, stainless steel

go back

Item description/product images

DescriptionMaterial:Hub stainless steel.
Coupling spider polyurethane.
Version:Hub bright.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note:Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.

The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.

Pre-tensioning of the spiders in the coupling hubs make this variant play-free.

Supplied unassembled.
Temperature range:Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Assembly:The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.

For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with grub screws.
On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1895 Elastomer dog couplings with grub screw, stainless steel 273 kB
 Technical information about shaft couplings 2 MB

Drawings

Elastomer dog couplings with grub screw, stainless steel

Item selection/filter

Order No.

SizeComponent
colour
Moment of inertia
(gm²)
Torsional stiffness
static
(Nm/wheel)
Torsional stiffness
dynamic
Nm/wheel
Spring stiffness
radial
(N/mm)
max. shaft offset
radial
(mm)
CADAcc.PriceOrder
K1895.1480035060614blue0,01660,21801530,21 on request
K1895.1480035080814blue0,01660,21801530,21 on request
K1895.1480035081014blue0,01660,21801530,21 on request
K1895.1480035081214blue0,01660,21801530,21 on request
K1895.1480035081414blue0,01660,21801530,21 on request
K1895.1480035101014blue0,01660,21801530,21 on request
K1895.1480035101214blue0,01660,21801530,21 on request
K1895.1480035101414blue0,01660,21801530,21 on request
K1895.1480035121214blue0,01660,21801530,21 on request
K1895.1480035121414blue0,01660,21801530,21 on request
K1895.1480035141414blue0,01660,21801530,21 on request
K1895.1980066101019blue0,10361810655820,15 on request
K1895.1980066121219blue0,10361810655820,15 on request
K1895.1980066121419blue0,10361810655820,15 on request
K1895.1980066121519blue0,10361810655820,15 on request
K1895.1980066121619blue0,10361810655820,15 on request
K1895.1980066141419blue0,10361810655820,15 on request
K1895.1980066141519blue0,10361810655820,15 on request
K1895.1980066141619blue0,10361810655820,15 on request
K1895.1980066151519blue0,10361810655820,15 on request
K1895.1980066151619blue0,10361810655820,15 on request
K1895.1980066161619blue0,10361810655820,15 on request
K1895.2480078161624blue0,45586013908400,2 on request
K1895.2480078181824blue0,45586013908400,2 on request
K1895.2480078181924blue0,45586013908400,2 on request
K1895.2480078182024blue0,45586013908400,2 on request
K1895.2480078182524blue0,45586013908400,2 on request
K1895.2480078191924blue0,45586013908400,2 on request
K1895.2480078192024blue0,45586013908400,2 on request
K1895.2480078192524blue0,45586013908400,2 on request
K1895.2480078202024blue0,45586013908400,2 on request
K1895.2480078202524blue0,45586013908400,2 on request
K1895.2480078252524blue0,45586013908400,2 on request
K1895.2880090202028blue0,972137023509900,2 on request
K1895.2880090242428blue0,972137023509900,2 on request
K1895.2880090282828blue0,972137023509900,2 on request
K1895.2880090323228blue0,972137023509900,2 on request
K1895.1492035060614yellow0,016114,63443360,15 on request
K1895.1492035080814yellow0,016114,63443360,15 on request
K1895.1492035081014yellow0,016114,63443360,15 on request
K1895.1492035081214yellow0,016114,63443360,15 on request
K1895.1492035081414yellow0,016114,63443360,15 on request
K1895.1492035101014yellow0,016114,63443360,15 on request
K1895.1492035101214yellow0,016114,63443360,15 on request
K1895.1492035101414yellow0,016114,63443360,15 on request
K1895.1492035121214yellow0,016114,63443360,15 on request
K1895.1492035121414yellow0,016114,63443360,15 on request
K1895.1492035141414yellow0,016114,63443360,15 on request
K1895.1992066101019yellow0,1031090181511200,1 on request
K1895.1992066121219yellow0,1031090181511200,1 on request
K1895.1992066121419yellow0,1031090181511200,1 on request
K1895.1992066121519yellow0,1031090181511200,1 on request
K1895.1992066121619yellow0,1031090181511200,1 on request
K1895.1992066141419yellow0,1031090181511200,1 on request
K1895.1992066141519yellow0,1031090181511200,1 on request
K1895.1992066141619yellow0,1031090181511200,1 on request
K1895.1992066151519yellow0,1031090181511200,1 on request
K1895.1992066151619yellow0,1031090181511200,1 on request
K1895.1992066161619yellow0,1031090181511200,1 on request
K1895.2492078161624yellow0,4552300513019000,15 on request
K1895.2492078181824yellow0,4552300513019000,15 on request
K1895.2492078181924yellow0,4552300513019000,15 on request
K1895.2492078182024yellow0,4552300513019000,15 on request
K1895.2492078182524yellow0,4552300513019000,15 on request
K1895.2492078191924yellow0,4552300513019000,15 on request
K1895.2492078192024yellow0,4552300513019000,15 on request
K1895.2492078192524yellow0,4552300513019000,15 on request
K1895.2492078202024yellow0,4552300513019000,15 on request
K1895.2492078202524yellow0,4552300513019000,15 on request
K1895.2492078252524yellow0,4552300513019000,15 on request
K1895.2892090202028yellow0,9724080674517800,15 on request
K1895.2892090242428yellow0,9724080674517800,15 on request
K1895.2892090282828yellow0,9724080674517800,15 on request
K1895.2892090323228yellow0,9724080674517800,15 on request
K1895.3892114202038yellow2,91165251200023500,17 on request
K1895.3892114282838yellow2,91165251200023500,17 on request
K1895.3892114323238yellow2,91165251200023500,17 on request
K1895.3892114383838yellow2,91165251200023500,17 on request
K1895.4292126202042yellow6,39108702050041000,19 on request
K1895.4292126323242yellow6,39108702050041000,19 on request
K1895.4292126383842yellow6,39108702050041000,19 on request
K1895.4292126454542yellow6,39108702050041000,19 on request
K1895.1498035060614red0,016171,95136540,09 on request
K1895.1498035080814red0,016171,95136540,09 on request
K1895.1498035081014red0,016171,95136540,09 on request
K1895.1498035081214red0,016171,95136540,09 on request
K1895.1498035081414red0,016171,95136540,09 on request
K1895.1498035101014red0,016171,95136540,09 on request
K1895.1498035101214red0,016171,95136540,09 on request
K1895.1498035101414red0,016171,95136540,09 on request
K1895.1498035121214red0,016171,95136540,09 on request
K1895.1498035121414red0,016171,95136540,09 on request
K1895.1498035141414red0,016171,95136540,09 on request
K1895.1998066101019red0,1031512254020100,06 on request
K1895.1998066121219red0,1031512254020100,06 on request
K1895.1998066121419red0,1031512254020100,06 on request
K1895.1998066121519red0,1031512254020100,06 on request
K1895.1998066121619red0,1031512254020100,06 on request
K1895.1998066141419red0,1031512254020100,06 on request
K1895.1998066141519red0,1031512254020100,06 on request
K1895.1998066141619red0,1031512254020100,06 on request
K1895.1998066151519red0,1031512254020100,06 on request
K1895.1998066151619red0,1031512254020100,06 on request
K1895.1998066161619red0,1031512254020100,06 on request
K1895.2498078161624red0,4553700813029400,11 on request
K1895.2498078181824red0,4553700813029400,11 on request
K1895.2498078181924red0,4553700813029400,11 on request
K1895.2498078182024red0,4553700813029400,11 on request
K1895.2498078182524red0,4553700813029400,11 on request
K1895.2498078191924red0,4553700813029400,11 on request
K1895.2498078192024red0,4553700813029400,11 on request
K1895.2498078192524red0,4553700813029400,11 on request
K1895.2498078202024red0,4553700813029400,11 on request
K1895.2498078202524red0,4553700813029400,11 on request
K1895.2498078252524red0,4553700813029400,11 on request
K1895.2898090202028red0,9726410992032000,11 on request
K1895.2898090242428red0,9726410992032000,11 on request
K1895.2898090282828red0,9726410992032000,11 on request
K1895.2898090323228red0,9726410992032000,11 on request
K1895.3898114202038red2,911118002185044000,12 on request
K1895.3898114282838red2,911118002185044000,12 on request
K1895.3898114323238red2,911118002185044000,12 on request
K1895.3898114383838red2,911118002185044000,12 on request
K1895.4298126202042red6,39215943769259400,14 on request
K1895.4298126323242red6,39215943769259400,14 on request
K1895.4298126383842red6,39215943769259400,14 on request
K1895.4298126454542red6,39215943769259400,14 on request
Order No.

max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
torque
Nm
Coupling spider
hardness
Nom. torque
Nm
CADAcc.PriceOrder
K1895.14800350606+1 / -0,51,1880 Shore A4 on request
K1895.14800350808+1 / -0,51,1880 Shore A4 on request
K1895.14800350810+1 / -0,51,1880 Shore A4 on request
K1895.14800350812+1 / -0,51,1880 Shore A4 on request
K1895.14800350814+1 / -0,51,1880 Shore A4 on request
K1895.14800351010+1 / -0,51,1880 Shore A4 on request
K1895.14800351012+1 / -0,51,1880 Shore A4 on request
K1895.14800351014+1 / -0,51,1880 Shore A4 on request
K1895.14800351212+1 / -0,51,1880 Shore A4 on request
K1895.14800351214+1 / -0,51,1880 Shore A4 on request
K1895.14800351414+1 / -0,51,1880 Shore A4 on request
K1895.19800661010+1,2 / -0,51,11280 Shore A6 on request
K1895.19800661212+1,2 / -0,51,11280 Shore A6 on request
K1895.19800661214+1,2 / -0,51,11280 Shore A6 on request
K1895.19800661215+1,2 / -0,51,11280 Shore A6 on request
K1895.19800661216+1,2 / -0,51,11280 Shore A6 on request
K1895.19800661414+1,2 / -0,51,11280 Shore A6 on request
K1895.19800661415+1,2 / -0,51,11280 Shore A6 on request
K1895.19800661416+1,2 / -0,51,11280 Shore A6 on request
K1895.19800661515+1,2 / -0,51,11280 Shore A6 on request
K1895.19800661516+1,2 / -0,51,11280 Shore A6 on request
K1895.19800661616+1,2 / -0,51,11280 Shore A6 on request
K1895.24800781616+1,4 / -0,513480 Shore A17 on request
K1895.24800781818+1,4 / -0,513480 Shore A17 on request
K1895.24800781819+1,4 / -0,513480 Shore A17 on request
K1895.24800781820+1,4 / -0,513480 Shore A17 on request
K1895.24800781825+1,4 / -0,513480 Shore A17 on request
K1895.24800781919+1,4 / -0,513480 Shore A17 on request
K1895.24800781920+1,4 / -0,513480 Shore A17 on request
K1895.24800781925+1,4 / -0,513480 Shore A17 on request
K1895.24800782020+1,4 / -0,513480 Shore A17 on request
K1895.24800782025+1,4 / -0,513480 Shore A17 on request
K1895.24800782525+1,4 / -0,513480 Shore A17 on request
K1895.28800902020+1,5 / -0,71,39280 Shore A46 on request
K1895.28800902424+1,5 / -0,71,39280 Shore A46 on request
K1895.28800902828+1,5 / -0,71,39280 Shore A46 on request
K1895.28800903232+1,5 / -0,71,39280 Shore A46 on request
K1895.14920350606+1 / -0,511592 Shore A7,5 on request
K1895.14920350808+1 / -0,511592 Shore A7,5 on request
K1895.14920350810+1 / -0,511592 Shore A7,5 on request
K1895.14920350812+1 / -0,511592 Shore A7,5 on request
K1895.14920350814+1 / -0,511592 Shore A7,5 on request
K1895.14920351010+1 / -0,511592 Shore A7,5 on request
K1895.14920351012+1 / -0,511592 Shore A7,5 on request
K1895.14920351014+1 / -0,511592 Shore A7,5 on request
K1895.14920351212+1 / -0,511592 Shore A7,5 on request
K1895.14920351214+1 / -0,511592 Shore A7,5 on request
K1895.14920351414+1 / -0,511592 Shore A7,5 on request
K1895.19920661010+1,2 / -0,512492 Shore A12 on request
K1895.19920661212+1,2 / -0,512492 Shore A12 on request
K1895.19920661214+1,2 / -0,512492 Shore A12 on request
K1895.19920661215+1,2 / -0,512492 Shore A12 on request
K1895.19920661216+1,2 / -0,512492 Shore A12 on request
K1895.19920661414+1,2 / -0,512492 Shore A12 on request
K1895.19920661415+1,2 / -0,512492 Shore A12 on request
K1895.19920661416+1,2 / -0,512492 Shore A12 on request
K1895.19920661515+1,2 / -0,512492 Shore A12 on request
K1895.19920661516+1,2 / -0,512492 Shore A12 on request
K1895.19920661616+1,2 / -0,512492 Shore A12 on request
K1895.24920781616+1,4 / -0,517092 Shore A35 on request
K1895.24920781818+1,4 / -0,517092 Shore A35 on request
K1895.24920781819+1,4 / -0,517092 Shore A35 on request
K1895.24920781820+1,4 / -0,517092 Shore A35 on request
K1895.24920781825+1,4 / -0,517092 Shore A35 on request
K1895.24920781919+1,4 / -0,517092 Shore A35 on request
K1895.24920781920+1,4 / -0,517092 Shore A35 on request
K1895.24920781925+1,4 / -0,517092 Shore A35 on request
K1895.24920782020+1,4 / -0,517092 Shore A35 on request
K1895.24920782025+1,4 / -0,517092 Shore A35 on request
K1895.24920782525+1,4 / -0,517092 Shore A35 on request
K1895.28920902020+1,5 / -0,7119092 Shore A95 on request
K1895.28920902424+1,5 / -0,7119092 Shore A95 on request
K1895.28920902828+1,5 / -0,7119092 Shore A95 on request
K1895.28920903232+1,5 / -0,7119092 Shore A95 on request
K1895.38921142020+1,8 / -0,7138092 Shore A190 on request
K1895.38921142828+1,8 / -0,7138092 Shore A190 on request
K1895.38921143232+1,8 / -0,7138092 Shore A190 on request
K1895.38921143838+1,8 / -0,7138092 Shore A190 on request
K1895.42921262020+2 / -1183092 Shore A265 on request
K1895.42921263232+2 / -1183092 Shore A265 on request
K1895.42921263838+2 / -1183092 Shore A265 on request
K1895.42921264545+2 / -1183092 Shore A265 on request
K1895.14980350606+1 / -0,50,92598 Shore A12,5 on request
K1895.14980350808+1 / -0,50,92598 Shore A12,5 on request
K1895.14980350810+1 / -0,50,92598 Shore A12,5 on request
K1895.14980350812+1 / -0,50,92598 Shore A12,5 on request
K1895.14980350814+1 / -0,50,92598 Shore A12,5 on request
K1895.14980351010+1 / -0,50,92598 Shore A12,5 on request
K1895.14980351012+1 / -0,50,92598 Shore A12,5 on request
K1895.14980351014+1 / -0,50,92598 Shore A12,5 on request
K1895.14980351212+1 / -0,50,92598 Shore A12,5 on request
K1895.14980351214+1 / -0,50,92598 Shore A12,5 on request
K1895.14980351414+1 / -0,50,92598 Shore A12,5 on request
K1895.19980661010+1,2 / -0,50,94298 Shore A21 on request
K1895.19980661212+1,2 / -0,50,94298 Shore A21 on request
K1895.19980661214+1,2 / -0,50,94298 Shore A21 on request
K1895.19980661215+1,2 / -0,50,94298 Shore A21 on request
K1895.19980661216+1,2 / -0,50,94298 Shore A21 on request
K1895.19980661414+1,2 / -0,50,94298 Shore A21 on request
K1895.19980661415+1,2 / -0,50,94298 Shore A21 on request
K1895.19980661416+1,2 / -0,50,94298 Shore A21 on request
K1895.19980661515+1,2 / -0,50,94298 Shore A21 on request
K1895.19980661516+1,2 / -0,50,94298 Shore A21 on request
K1895.19980661616+1,2 / -0,50,94298 Shore A21 on request
K1895.24980781616+1,4 / -0,50,912098 Shore A60 on request
K1895.24980781818+1,4 / -0,50,912098 Shore A60 on request
K1895.24980781819+1,4 / -0,50,912098 Shore A60 on request
K1895.24980781820+1,4 / -0,50,912098 Shore A60 on request
K1895.24980781825+1,4 / -0,50,912098 Shore A60 on request
K1895.24980781919+1,4 / -0,50,912098 Shore A60 on request
K1895.24980781920+1,4 / -0,50,912098 Shore A60 on request
K1895.24980781925+1,4 / -0,50,912098 Shore A60 on request
K1895.24980782020+1,4 / -0,50,912098 Shore A60 on request
K1895.24980782025+1,4 / -0,50,912098 Shore A60 on request
K1895.24980782525+1,4 / -0,50,912098 Shore A60 on request
K1895.28980902020+1,5 / -0,70,932098 Shore A160 on request
K1895.28980902424+1,5 / -0,70,932098 Shore A160 on request
K1895.28980902828+1,5 / -0,70,932098 Shore A160 on request
K1895.28980903232+1,5 / -0,70,932098 Shore A160 on request
K1895.38981142020+1,8 / -0,70,965098 Shore A325 on request
K1895.38981142828+1,8 / -0,70,965098 Shore A325 on request
K1895.38981143232+1,8 / -0,70,965098 Shore A325 on request
K1895.38981143838+1,8 / -0,70,965098 Shore A325 on request
K1895.42981262020+2 / -10,990098 Shore A450 on request
K1895.42981263232+2 / -10,990098 Shore A450 on request
K1895.42981263838+2 / -10,990098 Shore A450 on request
K1895.42981264545+2 / -10,990098 Shore A450 on request
Order No.

max.
rpm
C
(ISO 4029)
D1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4LL1L2L3Tightening
torque of
screws Nm
CADAcc.PriceOrder
K1895.14800350606160001xM4666163035111353 on request
K1895.14800350808160001xM4886163035111353 on request
K1895.14800350810160001xM48106163035111353 on request
K1895.14800350812160001xM48126163035111353 on request
K1895.14800350814160001xM48146163035111353 on request
K1895.14800351010160001xM410106163035111353 on request
K1895.14800351012160001xM410126163035111353 on request
K1895.14800351014160001xM410146163035111353 on request
K1895.14800351212160001xM412126163035111353 on request
K1895.14800351214160001xM412146163035111353 on request
K1895.14800351414160001xM414146163035111353 on request
K1895.19800661010120001xM51010102440662516106 on request
K1895.19800661212120001xM51212102440662516106 on request
K1895.19800661214120001xM51214102440662516106 on request
K1895.19800661215120001xM51215102440662516106 on request
K1895.19800661216120001xM51216102440662516106 on request
K1895.19800661414120001xM51414102440662516106 on request
K1895.19800661415120001xM51415102440662516106 on request
K1895.19800661416120001xM51416102440662516106 on request
K1895.19800661515120001xM51515102440662516106 on request
K1895.19800661516120001xM51516102440662516106 on request
K1895.19800661616120001xM51616102440662516106 on request
K1895.2480078161685001xM51616162855783018106 on request
K1895.2480078181885001xM51818162855783018106 on request
K1895.2480078181985001xM51819162855783018106 on request
K1895.2480078182085001xM51820162855783018106 on request
K1895.2480078182585001xM51825162855783018106 on request
K1895.2480078191985001xM51919162855783018106 on request
K1895.2480078192085001xM51920162855783018106 on request
K1895.2480078192585001xM51925162855783018106 on request
K1895.2480078202085001xM52020162855783018106 on request
K1895.2480078202585001xM52025162855783018106 on request
K1895.2480078252585001xM52525162855783018106 on request
K1895.2880090202072001xM620202038659035201511 on request
K1895.2880090242472001xM624242038659035201511 on request
K1895.2880090282872001xM628282038659035201511 on request
K1895.2880090323272001xM632322038659035201511 on request
K1895.14920350606160001xM4666163035111353 on request
K1895.14920350808160001xM4886163035111353 on request
K1895.14920350810160001xM48106163035111353 on request
K1895.14920350812160001xM48126163035111353 on request
K1895.14920350814160001xM48146163035111353 on request
K1895.14920351010160001xM410106163035111353 on request
K1895.14920351012160001xM410126163035111353 on request
K1895.14920351014160001xM410146163035111353 on request
K1895.14920351212160001xM412126163035111353 on request
K1895.14920351214160001xM412146163035111353 on request
K1895.14920351414160001xM414146163035111353 on request
K1895.19920661010120001xM51010102440662516106 on request
K1895.19920661212120001xM51212102440662516106 on request
K1895.19920661214120001xM51214102440662516106 on request
K1895.19920661215120001xM51215102440662516106 on request
K1895.19920661216120001xM51216102440662516106 on request
K1895.19920661414120001xM51414102440662516106 on request
K1895.19920661415120001xM51415102440662516106 on request
K1895.19920661416120001xM51416102440662516106 on request
K1895.19920661515120001xM51515102440662516106 on request
K1895.19920661516120001xM51516102440662516106 on request
K1895.19920661616120001xM51616102440662516106 on request
K1895.2492078161685001xM51616162855783018106 on request
K1895.2492078181885001xM51818162855783018106 on request
K1895.2492078181985001xM51819162855783018106 on request
K1895.2492078182085001xM51820162855783018106 on request
K1895.2492078182585001xM51825162855783018106 on request
K1895.2492078191985001xM51919162855783018106 on request
K1895.2492078192085001xM51920162855783018106 on request
K1895.2492078192585001xM51925162855783018106 on request
K1895.2492078202085001xM52020162855783018106 on request
K1895.2492078202585001xM52025162855783018106 on request
K1895.2492078252585001xM52525162855783018106 on request
K1895.2892090202072001xM620202038659035201511 on request
K1895.2892090242472001xM624242038659035201511 on request
K1895.2892090282872001xM628282038659035201511 on request
K1895.2892090323272001xM632322038659035201511 on request
K1895.3892114202060001xM8202020458011445241525 on request
K1895.3892114282860001xM8282820458011445241525 on request
K1895.3892114323260001xM8323220458011445241525 on request
K1895.3892114383860001xM8383820458011445241525 on request
K1895.4292126202048001xM8202020559512650262025 on request
K1895.4292126323248001xM8323220559512650262025 on request
K1895.4292126383848001xM8383820559512650262025 on request
K1895.4292126454548001xM8454520559512650262025 on request
K1895.14980350606160001xM4666163035111353 on request
K1895.14980350808160001xM4886163035111353 on request
K1895.14980350810160001xM48106163035111353 on request
K1895.14980350812160001xM48126163035111353 on request
K1895.14980350814160001xM48146163035111353 on request
K1895.14980351010160001xM410106163035111353 on request
K1895.14980351012160001xM410126163035111353 on request
K1895.14980351014160001xM410146163035111353 on request
K1895.14980351212160001xM412126163035111353 on request
K1895.14980351214160001xM412146163035111353 on request
K1895.14980351414160001xM414146163035111353 on request
K1895.19980661010120001xM51010102440662516106 on request
K1895.19980661212120001xM51212102440662516106 on request
K1895.19980661214120001xM51214102440662516106 on request
K1895.19980661215120001xM51215102440662516106 on request
K1895.19980661216120001xM51216102440662516106 on request
K1895.19980661414120001xM51414102440662516106 on request
K1895.19980661415120001xM51415102440662516106 on request
K1895.19980661416120001xM51416102440662516106 on request
K1895.19980661515120001xM51515102440662516106 on request
K1895.19980661516120001xM51516102440662516106 on request
K1895.19980661616120001xM51616102440662516106 on request
K1895.2498078161685001xM51616162855783018106 on request
K1895.2498078181885001xM51818162855783018106 on request
K1895.2498078181985001xM51819162855783018106 on request
K1895.2498078182085001xM51820162855783018106 on request
K1895.2498078182585001xM51825162855783018106 on request
K1895.2498078191985001xM51919162855783018106 on request
K1895.2498078192085001xM51920162855783018106 on request
K1895.2498078192585001xM51925162855783018106 on request
K1895.2498078202085001xM52020162855783018106 on request
K1895.2498078202585001xM52025162855783018106 on request
K1895.2498078252585001xM52525162855783018106 on request
K1895.2898090202072001xM620202038659035201511 on request
K1895.2898090242472001xM624242038659035201511 on request
K1895.2898090282872001xM628282038659035201511 on request
K1895.2898090323272001xM632322038659035201511 on request
K1895.3898114202060001xM8202020458011445241525 on request
K1895.3898114282860001xM8282820458011445241525 on request
K1895.3898114323260001xM8323220458011445241525 on request
K1895.3898114383860001xM8383820458011445241525 on request
K1895.4298126202048001xM8202020559512650262025 on request
K1895.4298126323248001xM8323220559512650262025 on request
K1895.4298126383848001xM8383820559512650262025 on request
K1895.4298126454548001xM8454520559512650262025 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33