Product groups
Latches adjustable fastening holes accessible
K0046

Latches adjustable fastening holes accessible

go back

Item description/product images

DescriptionMaterial:

Steel or stainless steel 1.4301.

Version:Steel trivalent blue passivated.
Stainless steel bright.
Note:Adjustable latches are secure locking systems for industrial applications. By exceeding the dead centre they resist vibration.

After the hook is engaged with the catch plate, the parts to be locked can be drawn together by up to 5 mm by pushing the lever down.
To compensate for tolerances or to create enough tension, the hook length can be adjusted using the M5 threaded spindle.

The latches can be screwed down or riveted.

Any catch plate can be combined with any latch.

Order required catch plate version separately.

The retaining force F1 applies to the latch, not the catch plate.
Drawing reference:
Form A standard
Form B with safety catch
Form C with padlock bracket

1) Hole arrangements for assembly with catch plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0046 Latches adjustable fastening holes accessible 213 kB

Drawings (total overview)

Latches adjustable fastening holes accessible

Latches adjustable, fastening holes accessible, Form A

More information

Drawings

Latches adjustable, fastening holes accessible, Form A

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
K0046.1420721steelA1000 on request
K0046.1420722stainless steelA1000 on request

Latches adjustable, fastening holes accessible, Form B

More information

Drawings

Latches adjustable, fastening holes accessible, Form B

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
K0046.2420721steelB1000 on request
K0046.2420722stainless steelB1000 on request

Latches adjustable, fastening holes accessible, Form C

More information

Drawings

Latches adjustable, fastening holes accessible, Form C

Item selection/filter

Order No.Main
material
FormRetaining
force
F1 N
CADAcc.PriceOrder
K0046.3420721steelC1000 on request
K0046.3420722stainless steelC1000 on request

Catch plates, Form A

More information

Drawings

Catch plates, Form A

Item selection/filter

Order No.Main
material
FormCADAcc.PriceOrder
K0046.9142141steelA on request
K0046.9142142stainless steelA on request

Catch plates, Form B

More information

Drawings

Catch plates, Form B

Item selection/filter

Order No.Main
material
FormCADAcc.PriceOrder
K0046.9242271steelB on request
K0046.9242272stainless steelB on request

Catch plates, Form C

More information

Drawings

Catch plates, Form C

Item selection/filter

Order No.Main
material
FormCADAcc.PriceOrder
K0046.9342381steelC on request
K0046.9342382stainless steelC on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33