Product groups
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, maintenance-free
K2079

Rod ends with plain bearing external thread, steel, DIN ISO...

go back

Item description/product images

DescriptionMaterial:Housing size (D) 5-12 turned free-cutting steel.
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
Version:Electro zinc-plated.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KA.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2079 Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, maintenance-free 223 kB

Drawings

Rod ends with plain bearing external thread, steel, DIN ISO 12240-1, maintenance-free

Item selection/filter

Order No.Version 2Main
material
AB

DD1HH1KLL1L2αDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
K2079.05RH threadsteel33185M5x0,88611,1119942135,76 on request
K2079.06RH threadsteel36206M6x1,096,7512,7211046137,27,65 on request
K2079.08RH threadsteel42248M8x1,2512915,8752512541411,612,9 on request
K2079.10RH threadsteel482810M10x1,51410,519,052814621314,518 on request
K2079.12RH threadsteel543212M12x1,75161222,225321670131724 on request
K2079.16RH threadQT steel664216M16x2,0211528,5753721871528,539 on request
K2079.20RH threadQT steel785020M20x1,5251834,92545251031442,557 on request
K2079.22RH threadQT steel845422M22x1,5282038,104827111155768 on request
K2079.25RH threadQT steel946025M24x2,0312242,865530124156885 on request
K2079.30RH threadQT steel1107030M30x2,0372550,866351451788114 on request
K2079.35RH threadQT steel1408135M36x2432857,158540180,516106142 on request
K2079.40RH threadQT steel1509140M42x2493366,679045195,517125171 on request
K2079.051LH threadsteel33185M5x0,88611,1119942135,76 on request
K2079.061LH threadsteel36206M6x1,096,7512,7211046137,27,65 on request
K2079.081LH threadsteel42248M8x1,2512915,8752512541411,612,9 on request
K2079.101LH threadsteel482810M10x1,51410,519,052814621314,518 on request
K2079.121LH threadsteel543212M12x1,75161222,225321670131724 on request
K2079.161LH threadQT steel664216M16x2,0211528,5753721871528,539 on request
K2079.201LH threadQT steel785020M20x1,5251834,92545251031442,557 on request
K2079.221LH threadQT steel845422M22x1,5282038,104827111155768 on request
K2079.251LH threadQT steel946025M24x2,0312242,865530124156885 on request
K2079.301LH threadQT steel1107030M30x2,0372550,866351451788114 on request
K2079.351LH threadQT steel1408135M36x2432857,158540180,516106142 on request
K2079.401LH threadQT steel1509140M42x2493366,679045195,517125171 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33