Product groups
Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel
K1659

Clamping levers, die-cast zinc with internal thread, threaded...

go back

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts trivalent blue-passivated.
Note:Standard colours are:
orange RAL 2004, silver metallic.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1659 Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel 333 kB

Drawings

Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1659.0032orange RAL 2004plastic-coated0M3910131424,5414,530333037716 on request
K1659.0033silver metallicplastic-coated0M3910131424,5414,530333037716 on request
K1659.0042orange RAL 2004plastic-coated0M4910131424,5414,530333037716 on request
K1659.0043silver metallicplastic-coated0M4910131424,5414,530333037716 on request
K1659.0052orange RAL 2004plastic-coated0M5910131424,5414,530333037716 on request
K1659.0053silver metallicplastic-coated0M5910131424,5414,530333037716 on request
K1659.1042orange RAL 2004plastic-coated1M4910131424,5414,531344047716 on request
K1659.1043silver metallicplastic-coated1M4910131424,5414,531344047716 on request
K1659.1052orange RAL 2004plastic-coated1M5910131424,5414,531344047716 on request
K1659.1053silver metallicplastic-coated1M5910131424,5414,531344047716 on request
K1659.1062orange RAL 2004plastic-coated1M6910131424,5414,531344047716 on request
K1659.1063silver metallicplastic-coated1M6910131424,5414,531344047716 on request
K1659.2062orange RAL 2004plastic-coated2M61213,518,51928,56,517,542,545,56574,59,520 on request
K1659.2063silver metallicplastic-coated2M61213,518,51928,56,517,542,545,56574,59,520 on request
K1659.2082orange RAL 2004plastic-coated2M81213,518,51928,56,517,542,545,56574,59,520 on request
K1659.2083silver metallicplastic-coated2M81213,518,51928,56,517,542,545,56574,59,520 on request
K1659.3082orange RAL 2004plastic-coated3M81416212237102454,558,580911122 on request
K1659.3083silver metallicplastic-coated3M81416212237102454,558,580911122 on request
K1659.3102orange RAL 2004plastic-coated3M101416212237102454,558,580911122 on request
K1659.3103silver metallicplastic-coated3M101416212237102454,558,580911122 on request
K1659.4102orange RAL 2004plastic-coated4M1017192727,54310276367,5951091324 on request
K1659.4103silver metallicplastic-coated4M1017192727,54310276367,5951091324 on request
K1659.4122orange RAL 2004plastic-coated4M1217192727,54310276367,5951091324 on request
K1659.4123silver metallicplastic-coated4M1217192727,54310276367,5951091324 on request
K1659.5122orange RAL 2004plastic-coated5M1223233132491231,57377,51101261526 on request
K1659.5123silver metallicplastic-coated5M1223233132491231,57377,51101261526 on request
K1659.5162orange RAL 2004plastic-coated5M1623233132491231,57377,51101261526 on request
K1659.5163silver metallicplastic-coated5M1623233132491231,57377,51101261526 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33