Product groups
Swing clamps pneumatic
K1815

Swing clamps pneumatic

go back

Item description/product images

Back to group overview
DescriptionMaterial:Body aluminium.
Double-acting piston rod stainless steel.
Version:Body black anodised.Note:Swing clamps are used where low clamping forces suffice or where the clamping point must be free when mounting and removing the workpiece. The block form of the housing offers universal fastening possibilities. The magnetic piston is primed for electrical end position feedback.
Including screw and lock washer for fastening the clamping arms (accessories).
The swing action of the clamp should not be blocked.
F1 = at 6 bar (max. operating pressure).
On request:Proximitiy switch.Accessory:- Clamping arm K1816
- Adapter K1817
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1815 Swing clamps pneumatic 398 kB

Drawings (total overview)

Swing clamps pneumatic
Swing clamps pneumatic

Item selection/filter

Order No.Version 2FormSizeA

A1A2A3A5BDD1D2D3D4D5CADAcc.PriceOrder
K1815.1121swivel to the rightA12350103120248M54,3M5M54,3 on request
K1815.1161swivel to the rightA1641-2113121288M54,3M5M54,3 on request
K1815.2121swivel to the leftA12350103120248M54,3M5M54,3 on request
K1815.2161swivel to the leftA1641-2113121288M54,3M5M54,3 on request
K1815.1201swivel to the rightB20488133611,53012M85,5M6M55,5 on request
K1815.2201swivel to the leftB20488133611,53012M85,5M6M55,5 on request
K1815.1251swivel to the rightC25507,51540173514M86,5M8M58,5 on request
K1815.1321swivel to the rightC326012,52045184516M86,5M8G1/88,5 on request
K1815.1401swivel to the rightC407015,524,552225516M88,5M10G1/88,5 on request
K1815.1501swivel to the rightC508021,53166256520M108,5M10G1/810,5 on request
K1815.1631swivel to the rightC639027,537,580308020M1010,5M12G1/810,5 on request
K1815.2251swivel to the leftC25507,51540173514M86,5M8M58,5 on request
K1815.2321swivel to the leftC326012,52045184516M86,5M8G1/88,5 on request
K1815.2401swivel to the leftC407015,524,552225516M88,5M10G1/88,5 on request
K1815.2501swivel to the leftC508021,53166256515M108,5M10G1/810,5 on request
K1815.2631swivel to the leftC639027,537,580308015M1010,5M12G1/810,5 on request
Order No.H

H1H2H3H4H5H6Travel
S
LS1S2TT1F1
N
CADAcc.PriceOrder
K1815.112176105701151262116407951530 on request
K1815.11617610570115126211642794,51560 on request
K1815.212176105701151262116407951530 on request
K1815.21617610570115126211642794,51560 on request
K1815.120180125741744,52422274612154,52080 on request
K1815.220180125741744,52422274612154,52080 on request
K1815.125183125781744,532-27551512520170 on request
K1815.13219614590225043-306016146,520270 on request
K1815.14019614590205240-31701615825450 on request
K1815.15011061621002553,545-308515156,530700 on request
K1815.16311061621002853,536-3010015158,5301100 on request
K1815.225183125781744,532-27551512520170 on request
K1815.23219614590225043-306016146,520270 on request
K1815.24019614590205240-31701615825450 on request
K1815.25011061621002553,545-308515156,530700 on request
K1815.26311061621002853,536-3010015158,5301100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33