Product groups
Hook clamp with collar with long clamping claw
K0013

Hook clamp with collar with long clamping claw

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0013 Hook clamp with collar with long clamping claw 184 kB

Drawings

Hook clamp with collar with long clamping claw

Item selection/filter

Order No.CD

D1HH1H2H3LL1L2PRR1SWClamping
force
kN
CADAcc.PriceOrder
K0013.506M6M62056605310,5911881030174,5 on request
K0013.508M6M82056605310,5911881030174,5 on request
K0013.510M8M102572796712,51215101012,540196,5 on request
K0013.512M10M123288968216,51817121216,5502711,8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33