DescriptionMaterial:Carbon steel.Version:Hardened (33–39 HRC) and black oxidised.Note:Particularly low workpieces can be clamped using these flat clamps. Clamping element with pull-down effect. Clamping element and fixed block in one compact unit.Drawing reference:
Dimension L1 refers to clamped state.
DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.