Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Hardened (52+2 HRC) and black oxidised.Note:Talon grips are meant for installing into vice jaw plates. A tapped hole with counterbore is sufficient for the mounting. The sharp edges on the talons bite into the workpiece and prevent lateral and horizontal movement.

- Positive clamping for high cutting speeds.
- Low clamping height of 1.5 mm (saves material costs).
- The contour of the talons produces a slight pull-down effect.

Talon grips expand the application possibilities of your machine vice. Round, contoured and oversized workpieces can be quickly and securely clamped by using talon grips.
Drawing reference:
1) workpiece
2) clamping jaw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1957 Talon grips round 130 kB

Drawings

Talon grips round

Item selection/filter

Order No.

Version

CADAcc.PriceOrder
K1957.0919talon grip on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33