Product groups
Locating cylinder with wedge clamp system
K1802

Locating cylinder with wedge clamp system

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:A workpiece can be easily secured and centred in a bore using the locating cylinder.
Due to the low surface friction on rigid contact faces generated by the integrated axial needle bearing, increased clamping forces can be achieved.
The high load rating of the bearing guarantees a long service life.
Clamping cylinder with pull-down effect.
Assembly:Insert the locating cylinder through the mounting hole in the workpiece being secured.
Tighten the screw first by hand using the knurled part of the screw and then tighten further using a suitable spanner.
The knurled part can also be sunk into a counterbore provided for this purpose.
Advantages:Easily adjustable clamping range
Independent of the bores diameter and surface finish (up to H12)
Pull-down effect
Significant increase in clamping force for same tightening torque, in comparison with the version with balls
High-quality axial needle bearing with high load rating and long service life
Applications:Ideal for fastening standard elements of various thicknesses. The clamping cylinder can also be used for quick-change systems.Drawing reference:
The dimension H refers to the clamping area.

1) O-ring
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1802 Locating cylinder with wedge clamp system 489 kB

Drawings

Locating cylinder with wedge clamp system

Item selection/filter

Order No.D

D1H
clamping range
LL1L2SWHolding
force
F kN
Tightening
torque
Nm
Order No.
Repair Kit
CADAcc.PriceOrder
K1802.101010200-10208585,44,4K1802.91010 on request
K1802.121512260-1527106108,810,5K1802.91215 on request
K1802.162516320-25391281316,822K1802.91625 on request
K1802.203020380-3049,51591722,631K1802.92030 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33