Product groups
Hold-down jaw pads with spring blade for NC vice
K0601

Hold-down jaw pads with spring blade for NC vice

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened.Note:The hold-down jaw pads with spring blade are used for clamping rough workpieces. The spring blade exerts extra pressure to the workpiece, forcing it onto the seating face.

Suitable for K1238.125470
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0601 Hold-down jaw pads with spring blade for NC vice 116 kB

Drawings

Hold-down jaw pads with spring blade for NC vice

Item selection/filter

Order No.B

B1HH1LL1CADAcc.PriceOrder
K0601.12511,521,5431612580 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33