K0942.125 | 125 | 3-axis vice with 25 mm riser plate |  | | on request | |
K0942.150 | 150 | 3-axis vice with 50 mm riser plate |  | | on request | |
K0942.200 | 200 | 5-axis vice with 25 mm riser plate |  | | on request | |
K0942.225 | 225 | 5-axis vice with 50 mm riser plate |  | | on request | |
K0942.250 | 250 | 5-axis vice with 75 mm riser plate (25 + 50) |  | | on request | |