Product groups

Thermoplastic heat resistant pull handles

go back
  • Thermoplastic heat resistant pull handles
Dimensionally stable at 250 °C

KIPP introduces thermoplastic heat resistant pull handles

With these new pull handles HEINRICH KIPP WERK offers a reliable solution for high temperature applications. However, the heat resistant pull handles are not the only innovations: KIPP has also expanded the range of robust pull handles and long-life handwheel grips.

The new pull handles from KIPP permanently withstand a temperature of 150 °C and short term up to 250 °C. Typical applications are in medical technology and on equipment in areas where there are high ambient temperatures.

The basis of the high temperature resistance is the fibre-glass reinforced thermoplastic PPA. In contrast to normal plastics, this material is especially dimensionally stable. These black pull handle are available ex-stock in various lengths and are mounted from the operating side using cap screws or countersunk screws. Compared to aluminium pull handles, these plastic versions are lighter and more cost efficient.

In addition to the high temperature pull handles KIPP has also introduced at the end of the year robust oval aluminium pull handles and stainless steel handwheel grips. The grip range, that was already comprehensive has been even further expanded. Customers from all branches can find a wide selection in the catalogue and online of pull, arch, recessed and tubular handles made from various materials. KIPP has the aim of offering operating parts for every application in machine and plant construction.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33