|
EHEDG recertification of the Hygienic USIT® screw and seal system |
go back |
|
|
EHEDG recertification of the Hygienic USIT® screw and seal systems As part of the recertification process, the cooperating partners, KIPP and Freudenberg Sealing Technologies have made improvements to the new type of Hygienic USIT® screw and seal system. This stainless steel solution in Hygienic DESIGN was specially developed for hygienic sensitive areas.
Changes to the stainless steel hygienic screw and seal systems at a glancle:
- The ID of the sealing washer has been slightly reduced for improved centring. This entailed an adjustment of the screw shaft.
- The grading of the shank length was revised and, for optical uniformity the cap nut was adapted to the screw head.
- The modified stainless steel components are certified according to EL Class I AUX.
|
The basis of the screw and seal system is the Hygienic USIT® seal from Freudenberg. To go with the sealing washer, KIPP has developed a matching NOVOnox hygienic hexagon head bolt and cap nut. A combination of these stainless steel products forms a screw and seal system that meets all the requirements of hygiene-sensitive areas. Although all products are available individually, the EHEDG certificate only applies to the system as a unit. |
|
|
|
|
The European Hygienic Engineering & Design Group (EHEDG) was founded in 1989 The organization consists of individuals employed in equipment manufacturing, food manufacturing, food industry suppliers, research institutes and universities, health authorities, and government organizations.
|
The aim of EHEDG is to constantly improve hygiene technology and design in all areas of food production. |
As a member, HEINRICH KIPP WERK sees itself responsible for the implementation of these EHEDG requirements. Information on the essential Hygienic Design Standards is passed on by the EHEDG to its members in accordance with the legislation.
|
|
|
|
You can find the dimensions and article numbers for both versions in the tables:
|
|
Sealing and shim washers:
Thread
|
Elastomer
|
Previous item number
|
New item number
|
M04
|
75 EPDM 295 (black)
|
K1326.031
|
K1491.041
|
|
70 EPDM 253815 (white)
|
K1326.032
|
K1491.042
|
|
75 FLUOROPRENE®
XP 45 (blue)
|
K1326.034
|
K1491.044
|
M05
|
75 EPDM 295 (black)
|
K1326.051
|
K1491.051
|
|
70 EPDM 253815 (white)
|
K1326.052
|
K1491.052
|
|
75 FLUOROPRENE®
XP 45 (blue)
|
K1326.054
|
K1491.054
|
M06
|
75 EPDM 295 (black)
|
K1326.061
|
K1491.061
|
|
70 EPDM 253815 (white)
|
K1326.062
|
K1491.062
|
|
75 FLUOROPRENE®
XP 45 (blue)
|
K1326.064
|
K1491.064
|
M08
|
75 EPDM 295 (black)
|
K1326.081
|
K1491.081
|
|
70 EPDM 253815 (white)
|
K1326.082
|
K1491.082
|
|
75 FLUOROPRENE®
XP 45 (blue)
|
K1326.084
|
K1491.084
|
M10
|
75 EPDM 295 (black)
|
K1326.101
|
K1491.101
|
|
70 EPDM 253815 (white)
|
K1326.102
|
K1491.102
|
|
75 FLUOROPRENE®
XP 45 (blue)
|
K1326.104
|
K1491.104
|
M12
|
75 EPDM 295 (black)
|
K1326.121
|
K1491.121
|
|
70 EPDM 253815 (white)
|
K1326.122
|
K1491.122
|
|
75 FLUOROPRENE®
XP 45 (blue)
|
K1326.124
|
K1491.124
|
M16
|
75 EPDM 295 (black)
|
K1326.161
|
K1491.161
|
|
70 EPDM 253815 (white)
|
K1326.162
|
K1491.162
|
|
75 FLUOROPRENE®
XP 45 (blue)
|
K1326.164
|
K1491.164
|
|
|
|
Hexagon head bolt:
Thread diameter
|
Nominal length
|
Thread length
|
Old item number
|
New item number
|
M04
|
8
|
8
|
K1327.04X8
|
K1492.04X8
|
M04
|
10
|
10
|
-
|
K1492.04X10
|
M04
|
12
|
12
|
K1327.04X12
|
K1492.04X12
|
M04
|
16
|
16
|
K1327.04X16
|
K1492.04X16
|
M04
|
20
|
20
|
K1327.04X20
|
K1492.04X20
|
M04
|
25
|
14
|
K1327.04X25
|
K1492.04X25
|
M04
|
30
|
14
|
-
|
K1492.04X30
|
M04
|
35
|
14
|
-
|
K1492.04X35
|
M04
|
40
|
14
|
-
|
K1492.04X40
|
M05
|
10
|
10
|
K1327.05X10
|
K1492.05X10
|
M05
|
12
|
12
|
-
|
K1492.05X12
|
M05
|
16
|
16
|
-
|
K1492.05X16
|
M05
|
20
|
20
|
K1327.05X20
|
K1492.05X20
|
M05
|
25
|
16
|
K1327.05X25
|
K1492.05X25
|
M05
|
30
|
16
|
K1327.05X30
|
K1492.05X30
|
M05
|
35
|
16
|
K1327.05X35
|
K1492.05X35
|
M05
|
40
|
16
|
K1327.05X40
|
K1492.05X40
|
M05
|
45
|
16
|
-
|
K1492.05X45
|
M05
|
50
|
16
|
-
|
K1492.05X50
|
M06
|
12
|
12
|
K1327.06X12
|
K1492.06X12
|
M06
|
16
|
16
|
-
|
K1492.06X16
|
M06
|
20
|
20
|
K1327.06X20
|
K1492.06X20
|
M06
|
25
|
25
|
K1327.06X25
|
K1492.06X25
|
M06
|
30
|
18
|
K1327.06X30
|
K1492.06X30
|
M06
|
35
|
18
|
K1327.06X35
|
K1492.06X35
|
M06
|
40
|
18
|
K1327.06X40
|
K1492.06X40
|
M06
|
45
|
18
|
K1327.06X45
|
K1492.06X45
|
M06
|
50
|
18
|
K1327.06X50
|
K1492.06X50
|
M06
|
60
|
18
|
-
|
K1492.06X60
|
M08
|
16
|
16
|
-
|
K1492.08X16
|
M08
|
20
|
20
|
K1327.08X20
|
K1492.08X20
|
M08
|
25
|
25
|
K1327.08X25
|
K1492.08X25
|
M08
|
30
|
30
|
K1327.08X30
|
K1492.08X30
|
M08
|
35
|
35
|
K1327.08X35
|
K1492.08X35
|
M08
|
40
|
22
|
K1327.08X40
|
K1492.08X40
|
M08
|
45
|
22
|
K1327.08X45
|
K1492.08X45
|
M08
|
50
|
22
|
K1327.08X50
|
K1492.08X50
|
M08
|
60
|
22
|
K1327.08X60
|
K1492.08X60
|
M08
|
70
|
22
|
K1327.08X70
|
K1492.08X70
|
M08
|
80
|
22
|
-
|
K1492.08X80
|
M10
|
20
|
20
|
K1327.10X20
|
K1492.10X20
|
M10
|
25
|
25
|
K1327.10X25
|
K1492.10X25
|
M10
|
30
|
30
|
K1327.10X30
|
K1492.10X30
|
M10
|
35
|
35
|
K1327.10X35
|
K1492.10X35
|
M10
|
40
|
40
|
K1327.10X40
|
K1492.10X40
|
M10
|
45
|
26
|
K1327.10X45
|
K1492.10X45
|
M10
|
50
|
26
|
K1327.10X50
|
K1492.10X50
|
M10
|
60
|
26
|
K1327.10X60
|
K1492.10X60
|
M10
|
70
|
26
|
K1327.10X70
|
K1492.10X70
|
M10
|
80
|
26
|
K1327.10X80
|
K1492.10X80
|
M12
|
25
|
25
|
K1327.12X25
|
K1492.12X25
|
M12
|
30
|
30
|
K1327.12X30
|
K1492.12X30
|
M12
|
35
|
35
|
K1327.12X35
|
K1492.12X35
|
M12
|
40
|
40
|
K1327.12X40
|
K1492.12X40
|
M12
|
45
|
45
|
K1327.12X45
|
K1492.12X45
|
M12
|
50
|
30
|
K1327.12X50
|
K1492.12X50
|
M12
|
60
|
30
|
K1327.12X60
|
K1492.12X60
|
M12
|
70
|
30
|
K1327.12X70
|
K1492.12X70
|
M12
|
80
|
30
|
K1327.12X80
|
K1492.12X80
|
M16
|
30
|
30
|
K1327.16X30
|
K1492.16X30
|
M16
|
35
|
35
|
K1327.16X35
|
K1492.16X35
|
M16
|
40
|
40
|
K1327.16X40
|
K1492.16X40
|
M16
|
45
|
45
|
K1327.16X45
|
K1492.16X45
|
M16
|
50
|
50
|
K1327.16X50
|
K1492.16X50
|
M16
|
60
|
60
|
K1327.16X60
|
K1492.16X60
|
M16
|
70
|
38
|
K1327.16X70
|
K1492.16X70
|
M16
|
80
|
38
|
K1327.16X80
|
K1492.16X80
|
|
|
|
Cap nuts:
Thread diameter
|
Old item number
|
New item number
|
M04
|
K1328.04
|
K1493.04
|
M05
|
K1328.05
|
K1493.05
|
M06
|
K1328.06
|
K1493.06
|
M08
|
K1328.08
|
K1493.08
|
M10
|
K1328.10
|
K1493.10
|
M12
|
K1328.12
|
K1493.12
|
M16
|
K1328.16
|
K1493.16
|
|
|
|
|
Availability Here you can check item's availability. |
|