Product groups

The KIPP Door handle protector

go back
Opening doors during Corona

The KIPP Door handle protector

It is still not clear how long the Corona virus can live on door handles and fittings. However, caution rather than hindsight is currently the order of the day.

And don't we all know how awkward it can be trying to push a door handle down using the elbow?

To remedy this problem and minimise the risk of infection, KIPP has developed several diffferent types of ergonomic grip adapter for the lower arm. These can be simply and flexibly attached to the door handle.

The KIPP Door grip protector is available for downloaded free of charge as CAD data from our website (STL or STEP).

This means that anyone who posses a 3D printer, or knows somebody who has one, can produce the handle adapter for their own use.

Another intersting product is our KIPP HYGIENE SHIELD. These protect customers and employees against saliva droplets emmited during coughing and sneezing. It finds use in medical areas such as doctors' surgeries or pharmacies, as well as in DIY stores, shops or reception areas. The KIPP HYGIENE SHIELD is available online and can be delivered immediately.

The adapter is simply attached to the door handle using cable ties and can easily be removed again.
The KIPP Door handle protector facilitates the opening of doors.
The adapter can be pushed down using the lower arm or elbow.
Various types of door grip protector are available.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33