The ECO is setting new standards when standards when it comes to price-performance ratio
Low-budget design
The ECO is setting new standards when standards when it comes to price-performance ratio
With its ECO clamping lever, HEINRICH KIPP WERK is presenting a functional and design-orientated product as an alternative in the clamping lever sector. The inner workings of the clamping lever have been modified and produced using fibreglass-reinforced plastic.
For over 60 years, the KIPP clamping lever has been the symbol of reliability. The product range is now being extended by the ECO clamping lever. And with it, HEINRICH KIPP WERK is presenting a proven product in a totally new, efficient design.
Thanks to its graceful design, the new clamping lever is especially suited to visible applications in industry and trade. However, the product offers a number of improvements in terms of handling. The lever functions by means of a pushing motion rather than a pulling one. This gives the designer the advantage of being able to align the protruding contour to the effective surface.
The many smooth, visible surfaces of the clamping lever and the incredibly soft transitions of the radii give the customer the advantage of a subtle grip design that is simultaneously pleasant to the touch.
KIPP supplies the ECO clamping lever with its ergonomic grip design and proven functionality in three grip sizes. The products are available either with a steel internal thread.