Product groups

KIPP toggle clamp now available in stainless steel

go back
KIPP toggle clamp now also available in stainless steel
KIPP toggle clamp now available in stainless steel
Safe and comfortable fixing
The KIPP toggle clamp has a unique, internal locking system. Besides the high safety factor, the toggle clamp also delivers long service life, it can withstand more than 300,000 clamping cycles.

Another highlight is the particularly ergonomic and user-friendly grip element made from polyamide. The increased clearance between clamp arm and grip increases the ease of use and prevents bruising. KIPP toggle clamps can be attached and detached quickly and allow complete exposure and unobstructed removal of the workpiece. HEINRICH KIPP WERK delivers all models of toggle clamps and extensive accessories such as stainless steel clamping spindles.
To product page
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33