Product groups

KIPP stainless steel products: Now in Matt-Look

go back
New appearance, tried and tested function

KIPP stainless steel products: Now in Matt-Look

Clamping levers, cam levers, pull handles: Many of the proven KIPP operating parts are now available in an attractive stainless steel design. The sand blasted products with a matt finish are a practical and attractive product expansion - they are rust-free, resistant and unobtrusive.
Due to hygienic requirements the use of stainless steel products in the food stuff or chemical sectors is an absolute must. The high life expectancy and the possiblity of hygienic cleaning make them suitable for use on plants and machines in sensitive areas or for use outside.
Stainless steel products also often find use in vehicle construction and by storage and operating facilities.
The main benefits are the advantages of the material: Compared to polished versions, operating parts with matt finishes are unobtrusive. The material is also non-reflective, which is a huge advantage when used on equipment that have optical sensors.
HEINRICH KIPP WERK now offers all practical star and palm grips with external threads.
The threaded pins are joined to the main body with a transverse pin. This enables the use of higher torques. The new KIPP stainless steel products are available now ex-stock.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33