The colour combination – black grip with coloured thrust pad, or visa-versa - upgrades the appearance by visual applications. As standard, the clamping levers are available with female- or male threads. The grip is made from fibreglass reinforced plastic, the threads from steel or stainless steel. The clamping levers with push button are available ex works with the lengths 20 to 60 mm and thread sizes M5 to M10 and also in a wide variety of other sizes and versions. |