Product groups

KIPP NATUREgrip

go back

NATUREgrip: KIPP manufactures grips from bio plastic

Environmentally friendly product line
With the sales launch of the new NATUREgrip product line, HEINRICH KIPP WERK is showing that quality and sustainability are by no means mutually exclusive.

»To the product page

They are made from bio plastic produced using renewable raw materials, which is an environmentally friendly alternative to oil-based plastics and ensures independence from fossil resources. The wood fibres used originate 100% from sustainably managed forests in Germany.
All grip pieces are fully recyclable and are strongly resistant to acids and lyes.
The NATUREgrip product line is part of the new KIPP catalogue "Operating parts | standard elements" with over 1180 pages. The catalogue contains around 22,000 items with more than 4000 new products.

»The catalogue can be requested here free of charge as of 21 June, 2016

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33