Product groups

KIPP 5-axis modular clamping system for XXL workpieces

go back

Flexible zero-point clamping system in size 138

KIPP 5-axis modular clamping system for XXL workpieces

HEINRICH KIPP WERK has expanded the existing range of 5-axis modular clamping systems to include size 138. This system enables complete five side machining of large and heavy workpieces.
5-axis module clamping system 138

The new 5-axis modular clamping system from KIPP is also suitable for clamping workpieces that exceed 1m in size. 

The modular design of the system is ideal for efficient and collision-free machining of workpieces with significantly reduced setup times.
The easy handling enables quick changeovers with high machine capacity utilization. The workpiece is variably fastened using a thread and precision seating.
The product is therefore a fully-fledged, mechanical zero-point clamping system with maximum reproducibility.
The new 138 modular system is compatible and universally applicable with the sizes already available (50 and 80).
This XXL version enables fastening with threads up to M60. The maximum support weight for the individual basic module is 10 t.
UNILOCK clamping pin, system size 138 mm
UNILOCK clamping pin, system size 138 mm


All modules convince through highest clamping forces that positively join the with the system.
Thus is absolutely reliable machining guaranteed.
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33