Product groups

All-round solutions from KIPP

go back

All-round solutions from KIPP

Clamping, machining, finishing

At the end of 2015, HEINRICH KIPP WERK released the new WORKHOLDING SYSTEMS catalogue. This contains over 2000 clamping components, including the UNILOCK zero-point clamping system, the UNILOCK 5-axis modular system and the compact 5-axis clamping system..

The UNI lock zero-point clamping system from KIPP facilitates the quick and precise clamping of fixtures and clamping components, which enables the zero-point clamping system to optimise work on machine-tools, machining centres and calibration systems:

  • Workpieces or fixtures can be changed in seconds
  • Significant reduction in set-up times
  • Positive locking and clamping force up to 75,000 N
  • 100% compatible with the KIPP 5-axis modular system

Das compatible KIPP UNI lock 5-axis modular system was developed specifically for 5-side machining. Also ideal for clamping complex workpieces. They can be machined completely in a single clamping operation and are linked to the 5-axis modular system through positive locking. Thanks to the modular construction and the variety of modules, the system can be configured individually and recombined for many applications. More than 70 elements are available. An addition in the form of a smaller modular system will be presented as a new product at AMB.

With its "5-axis compact clamping system", KIPP is setting new standards for 5-side machining of complex workpieces on modern 5-axis machines. Key feature: the new clamping technology with integrated pull-down function along with flexibility for small and large workpieces.

Advantages:
  • Pull-down function of the jaw plates on both sides
  • Very high tractive force and rigidity in the system
  • Clamping width up to 320 mm, freely extendable
  • Excellent tool accessibility which in turn increases tool service life

KIPP will be presenting products with a proven track record at AMB in Stuttgart,

showing how they can be combined to create a perfect all-round solution.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33