- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- K0108
Tension levers internal thread
- K0108
Tension levers external thread
- K0109
Tension levers internal thread, stainless steel
- K0109
Tension levers external thread, stainless steel
- K0112
Tension levers, safety, internal thread
- K0112
Tension levers safety external thread
- K0114
Tension levers, flat, internal thread
- K0114
Tension levers, flat, external thread
- K0129
Tension levers flat, internal thread, stainless steel
- K0129
Tension levers flat external thread, stainless steel
- K0174
Levers DIN 99
- K0176
Tension levers
- K1444
Tension levers stainless steel
- K0177
Tension levers flat
- K0128
Ratchet levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
|
|
K0112Tension levers safety external thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel parts grade 5.8. Ball knob black plastic.Version:Powder-coated with fine texture, black.Type of operation:Press the handle down until the teeth are fully engaged. The object can now be clamped or released. Spring pressure pushes the handle up disengaging the teeth and thereby restoring the safety function (handle can be rotated without engaging).On request:Other threads, screw lengths and special versions. Dimensions “H1” and “A” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | X | L | A=Handle length | A2 | D | D1 | D2 | D3 | H | H1 | H2 | H3 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
K0112.1108X20 | M8 | 20 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1108X25 | M8 | 25 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1108X30 | M8 | 30 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1108X40 | M8 | 40 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1108X50 | M8 | 50 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1108X60 | M8 | 60 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1110X20 | M10 | 20 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1110X25 | M10 | 25 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1110X30 | M10 | 30 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1110X40 | M10 | 40 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1110X50 | M10 | 50 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1110X60 | M10 | 60 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1112X20 | M12 | 20 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1112X25 | M12 | 25 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1112X30 | M12 | 30 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1112X40 | M12 | 40 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1112X50 | M12 | 50 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1112X60 | M12 | 60 | 88 | 15 | 16 | 24 | 25 | 10 | 44,5 | 9,5 | 49,3 | 49,5 | 63,5 | 22 | | | 0.00 € | | K0112.1212X20 | M12 | 20 | 106 | 15 | 19 | 28 | 32 | 12 | 51 | 10,5 | 56,3 | 56,5 | 74 | 24 | | | 0.00 € | | K0112.1212X25 | M12 | 25 | 106 | 15 | 19 | 28 | 32 | 12 | 51 | 10,5 | 56,3 | 56,5 | 74 | 24 | | | 0.00 € | | K0112.1212X30 | M12 | 30 | 106 | 15 | 19 | 28 | 32 | 12 | 51 | 10,5 | 56,3 | 56,5 | 74 | 24 | | | 0.00 € | | K0112.1212X40 | M12 | 40 | 106 | 15 | 19 | 28 | 32 | 12 | 51 | 10,5 | 56,3 | 56,5 | 74 | 24 | | | 0.00 € | | K0112.1212X50 | M12 | 50 | 106 | 15 | 19 | 28 | 32 | 12 | 51 | 10,5 | 56,3 | 56,5 | 74 | 24 | | | 0.00 € | | K0112.1212X60 | M12 | 60 | 106 | 15 | 19 | 28 | 32 | 12 | 51 | 10,5 | 56,3 | 56,5 | 74 | 24 | | | 0.00 € | | K0112.1312X25 | M12 | 25 | 128,5 | 15 | 23 | 33 | 32 | 13 | 57,5 | 12,5 | 64,5 | 64,5 | 87,5 | 26 | | | 0.00 € | | K0112.1312X30 | M12 | 30 | 128,5 | 15 | 23 | 33 | 32 | 13 | 57,5 | 12,5 | 64,5 | 64,5 | 87,5 | 26 | | | 0.00 € | | K0112.1312X40 | M12 | 40 | 128,5 | 15 | 23 | 33 | 32 | 13 | 57,5 | 12,5 | 64,5 | 64,5 | 87,5 | 26 | | | 0.00 € | | K0112.1312X50 | M12 | 50 | 128,5 | 15 | 23 | 33 | 32 | 13 | 57,5 | 12,5 | 64,5 | 64,5 | 87,5 | 26 | | | 0.00 € | | K0112.1312X60 | M12 | 60 | 128,5 | 15 | 23 | 33 | 32 | 13 | 57,5 | 12,5 | 64,5 | 64,5 | 87,5 | 26 | | | 0.00 € | | K0112.1316X25 | M16 | 25 | 128,5 | 15 | 23 | 33 | 32 | 13 | 57,5 | 12,5 | 64,5 | 64,5 | 87,5 | 26 | | | 0.00 € | | K0112.1316X30 | M16 | 30 | 128,5 | 15 | 23 | 33 | 32 | 13 | 57,5 | 12,5 | 64,5 | 64,5 | 87,5 | 26 | | | 0.00 € | | K0112.1316X40 | M16 | 40 | 128,5 | 15 | 23 | 33 | 32 | 13 | 57,5 | 12,5 | 64,5 | 64,5 | 87,5 | 26 | | | 0.00 € | | K0112.1316X50 | M16 | 50 | 128,5 | 15 | 23 | 33 | 32 | 13 | 57,5 | 12,5 | 64,5 | 64,5 | 87,5 | 26 | | | 0.00 € | | K0112.1316X60 | M16 | 60 | 128,5 | 15 | 23 | 33 | 32 | 13 | 57,5 | 12,5 | 64,5 | 64,5 | 87,5 | 26 | | | 0.00 € | |
Other items in this category |
|
Availability Here you can check item's availability. |
|