Product groups
Wing grips "Miniwing" biopolymer
K0274

Wing grips "Miniwing" biopolymer

go back

Item description/product images

Back to group overview
DescriptionMaterial:Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Bush or screw stainless steel 1.4305.
Version:Natural beech with wood fibre optic or coloured black grey.
Bush and threaded pin bright stainless steel.
Note:Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).
Special features:
Stainless steel

Drawings (total overview)

Wing grips "Miniwing" biopolymer

Item selection/filter

Order No.FormMain
colour
ABDD2HH1H2LTCADAcc.PriceOrder
K0274.100004143Knatural beech2813M4121513,32,3-6 on request
K0274.100005143Knatural beech2813M5121513,32,3-8 on request
K0274.100006143Knatural beech2813M6121513,32,3-8 on request
K0274.10000490Kblack grey RAL 70212813M4121513,32,3-6 on request
K0274.10000590Kblack grey RAL 70212813M5121513,32,3-8 on request
K0274.10000690Kblack grey RAL 70212813M6121513,32,3-8 on request
K0274.100004143X8Lnatural beech2813M4121513,32,38- on request
K0274.100005143X15Lnatural beech2813M5121513,32,315- on request
K0274.100006143X15Lnatural beech2813M6121513,32,315- on request
K0274.100008143X20Lnatural beech2813M8121513,32,320- on request
K0274.10000490X8Lblack grey RAL 70212813M4121513,32,38- on request
K0274.10000590X15Lblack grey RAL 70212813M5121513,32,315- on request
K0274.10000690X15Lblack grey RAL 70212813M6121513,32,315- on request
K0274.10000890X20Lblack grey RAL 70212813M8121513,32,320- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33