Product groups
Mushroom knobs biopolymer internal thread
K0251

Mushroom knobs biopolymer internal thread

go back

Item description/product images

DescriptionMaterial:Biopolymer wood fibre reinforced, natural beech.
Biopolymer fibreglass reinforced, black grey.
Bush stainless steel 1.4305.
Version:Natural beech with wood fibre optic or coloured black grey.
Bush bright stainless steel.
Note:Good mechanical strength (tested to a minimum of 2x safety factor).
Good chemical resistance.
Suitable for outdoor use (weather resistant).
Advantages:This biopolymer is manufactured entirely from renewable raw materials (oil free).
Good CO₂ impact compared to petroleum-based plastics.
Conservation of finite fossil resources.
The wood fibres originate 100% from local, sustainably managed forests in Germany.
Biopolymer is suitable for recycling (comparable to thermoplastics).
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0251 Mushroom knobs biopolymer internal thread 169 kB

Drawings

Mushroom knobs biopolymer internal thread

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
Size

D

D1D2D3HH1TCADAcc.PriceOrder
K0251.10005143natural beech1M5211219211010 on request
K0251.10006143natural beech2M6251423251210 on request
K0251.10008143natural beech3M8331831331514 on request
K0251.1000590black grey RAL 70211M5211219211010 on request
K0251.1000690black grey RAL 70212M6251423251210 on request
K0251.1000890black grey RAL 70213M8331831331514 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Ukraine
Sitemap Print Newsletter Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33